AFE5401-EP

ACTIVE

Enhanced product quad-channel integrated analog front end

Product details

Device type Receiver Number of input channels 4 Active supply current (typ) (mA) 1.5 Operating temperature range (°C) -40 to 125 Interface type CMOS Features Low Power Rating HiRel Enhanced Product
Device type Receiver Number of input channels 4 Active supply current (typ) (mA) 1.5 Operating temperature range (°C) -40 to 125 Interface type CMOS Features Low Power Rating HiRel Enhanced Product
VQFN (RGC) 64 81 mm² (9 mm × 9 mm)
  • Integrated Analog Front-End Includes:
    • Quad LNA, Equalizer, PGA, Antialiasing Filter, and ADC
  • Input-Referred Noise with 30dB PGA Gain:
    • 2.9nV/√ Hz for 15dB LNA Gain
    • 2.0nV/√ Hz for 18dB LNA Gain with HIGH_POW_LNA Mode
  • Simultaneous Sampling Across Channels
  • Programmable LNA Gain: 12dB, 15dB, 16.5dB, and 18dB
  • Programmable Equalizer Modes
  • Built-In Diagnostic Modes
  • Temperature Sensor
  • Programmable-Gain Amplifiers (PGAs):
    • 0dB to 30dB in 3dB Steps
  • Programmable, Third-Order, Antialiasing Filter:
    • 7MHz, 8MHz, 10.5MHz, and 12MHz
  • Analog-to-Digital Converter (ADC):
    • Quad Channel, 12 Bits, 25MSPS per Channel
    • No External Decoupling Required for References
  • Parallel CMOS Outputs
  • 64-mW Total Core Power per Channel at 25MSPS per Channel
  • Supplies: 1.8V and 3.3V
  • Package: 9mm × 9mm VQFN-64
  • Device Temperature: –40°C to 125°C Ambient Operating Temperature Range
  • Supports defense, aerospace, and medical applications
    • Controlled baseline
    • One assembly and test site
    • One fabrication site
    • Extended product life cycle
    • Product traceability
    • VID V62/25601
  • Integrated Analog Front-End Includes:
    • Quad LNA, Equalizer, PGA, Antialiasing Filter, and ADC
  • Input-Referred Noise with 30dB PGA Gain:
    • 2.9nV/√ Hz for 15dB LNA Gain
    • 2.0nV/√ Hz for 18dB LNA Gain with HIGH_POW_LNA Mode
  • Simultaneous Sampling Across Channels
  • Programmable LNA Gain: 12dB, 15dB, 16.5dB, and 18dB
  • Programmable Equalizer Modes
  • Built-In Diagnostic Modes
  • Temperature Sensor
  • Programmable-Gain Amplifiers (PGAs):
    • 0dB to 30dB in 3dB Steps
  • Programmable, Third-Order, Antialiasing Filter:
    • 7MHz, 8MHz, 10.5MHz, and 12MHz
  • Analog-to-Digital Converter (ADC):
    • Quad Channel, 12 Bits, 25MSPS per Channel
    • No External Decoupling Required for References
  • Parallel CMOS Outputs
  • 64-mW Total Core Power per Channel at 25MSPS per Channel
  • Supplies: 1.8V and 3.3V
  • Package: 9mm × 9mm VQFN-64
  • Device Temperature: –40°C to 125°C Ambient Operating Temperature Range
  • Supports defense, aerospace, and medical applications
    • Controlled baseline
    • One assembly and test site
    • One fabrication site
    • Extended product life cycle
    • Product traceability
    • VID V62/25601

The AFE5401-EP is an analog front-end (AFE), targeting applications where the level of integration is critical. The device includes four channels, with each channel comprising a low-noise amplifier (LNA), a programmable equalizer (EQ), a programmable gain amplifier (PGA), and an antialias filter followed by a high-speed, 12-bit, analog-to-digital converter (ADC) at 25MSPS per channel.

Each of the four differential input pairs are amplified by an LNA and are followed by a PGA with a programmable gain range from 0dB to 30dB. An antialias, low-pass filter (LPF) is also integrated between the PGA and ADC for each channel.

Each LNA, PGA, and antialiasing filter output is differential (limited to 2VPP). The antialiasing filter drives the on-chip, 12-bit, 25MSPS ADC. The four ADC outputs are multiplexed on a 12-bit, parallel, CMOS output bus.

The device is available in a 9mm × 9mm, VQFN-64 package and is specified over a temperature range of –40°C to +125°C. For more information, contact AFE5401_info@list.ti.com.

The AFE5401-EP is an analog front-end (AFE), targeting applications where the level of integration is critical. The device includes four channels, with each channel comprising a low-noise amplifier (LNA), a programmable equalizer (EQ), a programmable gain amplifier (PGA), and an antialias filter followed by a high-speed, 12-bit, analog-to-digital converter (ADC) at 25MSPS per channel.

Each of the four differential input pairs are amplified by an LNA and are followed by a PGA with a programmable gain range from 0dB to 30dB. An antialias, low-pass filter (LPF) is also integrated between the PGA and ADC for each channel.

Each LNA, PGA, and antialiasing filter output is differential (limited to 2VPP). The antialiasing filter drives the on-chip, 12-bit, 25MSPS ADC. The four ADC outputs are multiplexed on a 12-bit, parallel, CMOS output bus.

The device is available in a 9mm × 9mm, VQFN-64 package and is specified over a temperature range of –40°C to +125°C. For more information, contact AFE5401_info@list.ti.com.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet AFE5401-EP Quad-Channel, Analog Front-End for Automotive Radar Baseband Receiver datasheet PDF | HTML Dec 9, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE5401-Q1EVM — AFE5401 evaluation module

The AFE5401 evaluation module (EVM) provides a platform for evaluating the AFE5401 integrated signal chain quad-channel analog front end (AFE) for various signal, clock, reference and ADC output formats.

User guide: PDF | HTML
Supported products & hardware
Driver or library

AFE5401-EP-DESIGN — AFE5401-EP design resources

The full data sheet and other resources for this device are available here.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGC) 64 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos