AFE5803ZCF

ACTIVE

Fully Integrated, 8-Channel Ultrasound Analog Front End | ZCF | 135 | 0 to 85

Same as: AFE5803ZCF.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins NFBGA (ZCF) | 135
Operating temperature range (°C) 0 to 85
Package qty | Carrier 160 | JEDEC TRAY (5+1)

Features for the AFE5803

  • 8-Channel Complete Analog Front-End
    • LNA, VCAT, PGA, LPF, ADC
  • Programmable Gain Low-Noise Amplifier (LNA)
    • 24/18/12 dB Gain
    • 0.25/0.5/1 VPP Linear Input Range
    • 0.63/0.7/0.9 nV/rtHz Input Referred Noise
    • Programmable Active Termination
  • 40 dB Low Noise Voltage Controlled Attenuator (VCAT)
  • 24/30 dB Programmable Gain Amplifier (PGA)
  • 3rd Order Linear Phase Low-Pass Filter (LPF)
    • 10, 15, 20, 30 MHz
  • 14-bit Analog to Digital Converter (ADC)
    • 77 dBFS SNR at 65 MSPS
    • LVDS Outputs
  • Noise/Power Optimizations (Full Chain)
    • 158 mW/CH at 0.75 nV/rtHz, 65 MSPS
    • 101 mW/CH at 1.1 nV/rtHz, 40 MSPS
  • Excellent Device-to-Device Gain Matching
    • ±0.5 dB (Typical) and ±0.9 dB (Max)
  • Low Harmonic Distortion
  • Fast and Consistent Overload Recovery
  • Small Package: 15 mm x 9 mm, 135-BGA

Description for the AFE5803

The AFE5803 is a highly integrated Analog Front-End (AFE) solution specifically designed for ultrasound systems in which high performance and small size are required. The AFE5803 integrates a complete time-gain-control (TGC) imaging path. It also enables users to select one of various power/noise combinations to optimize system performance. Therefore, the AFE5803 is a suitable ultrasound analog front end solution for portable systems.

The AFE5803 contains eight channels of voltage controlled amplifier (VCA), 14/12-bit Analog-to-Digital Converter (ADC). The VCA includes Low noise Amplifier (LNA), Voltage controlled Attenuator (VCAT), Programmable Gain Amplifier (PGA), and Low-Pass Filter (LPF). The LNA gain is programmable to support 250 mVPP to 1 VPP input signals. Programmable active termination is also supported by the LNA. The ultra-low noise VCAT provides an attenuation control range of 40 dB and improves overall low gain SNR which benefits harmonic imaging and near field imaging. The PGA provides gain options of 24 dB and 30 dB. Before the ADC, a LPF can be configured as 10 MHz, 15 MHz, 20 MHz or 30 MHz to support ultrasound applications with different frequencies. The high-performance 14bit/65 MSPS ADC in the AFE5803 achieves 77dBFS SNR. It ensures excellent SNR at low chain gain. The ADC’s LVDS outputs enable flexible system integration desired for miniaturized systems.

The AFE5803 is available in a 15mm × 9mm, 135-pin BGA package and it is specified for operation from 0°C to 85°C. It is also pin-to-pin compatible to the AFE5807, AFE5808 and AFE5808A.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more