AFE58JD32LPZAV

ACTIVE

32-ch ultrasound AFE with 18.5-mW/ch power, digital demodulator, and JESD204B and LVDS interface | ZAV | 289 | 0 to 85

Same as: AFE58JD32LPZAV.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins NFBGA (ZAV) | 289
Operating temperature range (°C) 0 to 85
Package qty | Carrier 126 | JEDEC TRAY (5+1)

Features for the AFE58JD32LP

  • 32-Channel AFE for Ultrasound Applications:
    • LNA, Attenuator, LPF, ADC, CW Mixer, and Digital I/Q Demodulator
    • Digital Time Gain Compensation (DTGC)
    • Total Gain Range: 0 dB to 48 dB
  • Low-Noise Amplifier (LNA) With Programmable Gain:
    • Low Current Noise of 1pA/rtHz
    • Gain: 21 dB, 18 dB, and 15 dB
    • Linear Input Range: up to 700 mVPP
  • Programmable Attenuator (ATTEN):
    • Attenuation Range (Steps of 0.125 dB):
      0 to 36 dB
    • Digital TGC Engine
  • Programmable Gain Amplifier (PGA):
    • Gain: 21 dB, 24 dB, and 27 dB
  • Third-Order, Linear-Phase, Low-Pass Filter (LPF):
    • Cut-off Frequency From 10 MHz to 25 MHz
  • 16 ADCs Converting at 12-Bit, 80 MSPS or 10-Bit, 100 MSPS:
    • Each ADC Converts Two Sets of Inputs at Half Rate
    • 12-Bit Mode: 72-dBFS SNR
    • 10-Bit Mode: 61-dBFS SNR
  • TGC Mode Power w/o digital I/Q Demodulator:
    • Lowest Power of 18.5 mW/Ch in Low Power Mode, 4 nV/rtHz, 10-Bit, 20 MSPS, LVDS (2x rate)
    • 27.8 mW/Ch at 3 nV/rtHz in Low Noise Mode at 12-Bit, 40 MSPS
    • 24.4 mW/Ch at 4 nV/rtHz in Low Power Mode at 12-Bit, 40 MSPS
  • Excellent Device-to-Device Gain Matching:
    • ±0.5 dB (Typical)
  • Harmonic Distortion: –55 dBc level
  • Fast and Consistent Overload Recovery
  • Continuous Wave (CW) Path With:
    • Low Close-In Phase Noise of –148 dBc/Hz at 1-kHz Frequency Offset off 5-MHz Carrier
    • Power Consumption w/o Signal: 10 mW/Ch
    • Phase Resolution: λ/16
    • 12-dB Suppression on Third and Fifth Harmonics
  • Digital I/Q demodulator:
    • Decimation Filter M = 1 to 63
    • Data Throughput Reduction After Decimation
    • On-Chip RAM with 32 Preset Profiles
  • LVDS Interface with a Speed Up to 1-Gbps
  • Small Package: 15-mm × 15-mm NFBGA-289

Description for the AFE58JD32LP

The AFE58JD32LP is a highly integrated, analog front-end (AFE) solution specifically designed for portable ultrasound systems where high performance, low power, and small size are required.

The device is realized through a multichip module (MCM) with two dies: 1 VCA die and 1 ADC die. The VCA die has 32 channels that interface with the 16 channels of the ADC die. Each ADC channel alternately converts an odd and an even VCA channel.

Each channel in the VCA die can be configured in either of two modes: time-gain-compensation (TGC) mode or continuous wave (CW) mode. In the TGC mode, each channel includes a low-noise amplifier (LNA), a programmable attenuator (ATTEN), a programmable gain amplifier and a third-order, low-pass filter (LPF). The LNA gain is programmable to 21 dB, 18 dB, or 15 dB. The ATTEN supports an attenuation range of 0 dB to 36 dB, with digital control for the attenuation. The PGA provides gain options from 21 dB to 27 dB in steps of 3 dB. The LPF cutoff frequency can be set between 10 MHz and 25 MHz to support ultrasound applications with different frequencies. In the CW mode, the output of the LNA goes to a low-power passive mixer with 16 selectable phase delays. Different phase delays can be applied to each analog input signal to perform an on-chip beamforming operation. A harmonic filter in the CW mixer suppresses the third and fifth harmonic to enhance the sensitivity of the CW Doppler measurement.

The 16 channels of the ADC die can be configured to operate with a resolution of 12 bits or 10 bits. The ADC resolution can be traded off with conversion rate and can operate at maximum speeds of 80 MSPS and 100 MSPS at 12-bit and 10-bit resolution, respectively. Because each ADC alternately converts two VCA channels, the resulting maximum sample rate of each of the 32 channels of the AFE is 40 MSPS and 50 MSPS in the 12-bit and 10-bit modes, respectively. The ADC is designed to scale its power with sampling rate. The output interface of the ADC comes out through a low-voltage differential signaling (LVDS), which can easily interface with low-cost field-programmable gate arrays (FPGAs).

A very low-power AFE solution makes it suitable for system with strict battery-life requirement.

The AFE is available in a 15 mm × 15 mm 289-pin NFBGA package and is pin-compatible with the AFE5832 family.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more