Product details

Applications Wireless infrastructure Number of TXs and RXs 4 TX, 4 RX, 2 F RF frequency (max) (MHz) 12000 RF frequency (min) (MHz) 600 Number of DUCs per TX 2 Number of DDCs per RX 2 Operating temperature range (°C) -40 to 85 Rating Catalog
Applications Wireless infrastructure Number of TXs and RXs 4 TX, 4 RX, 2 F RF frequency (max) (MHz) 12000 RF frequency (min) (MHz) 600 Number of DUCs per TX 2 Number of DDCs per RX 2 Operating temperature range (°C) -40 to 85 Rating Catalog
FCBGA (ABJ) 400 289 mm² (17 mm × 17 mm)
  • Quad RF sampling 12-GSPS transmit DACs
  • Quad RF sampling 3-GSPS receive ADCs
  • Dual RF sampling 3-GSPS feedback ADCs
  • Maximum RF signal bandwidth:
    • TX: 2400 MHz for 2TX or 1200 MHz for 4TX
    • FB: 1200 MHz
    • RX: 1200 MHz (no FB); 600 MHz (with FB)
  • RF frequency range: up to 12 GHz
  • Digital Step Attenuators (DSA):
    • TX: 40 dB range, 1-dB analog and 0.125-dB digital steps
    • RX: 25 dB range, 0.5-dB steps
  • Dual-band DUC/DDCs for TX and RX
  • Dual NCOs for fast frequency switching
  • Supports TDD operation with fast switching between TX and RX
  • Internal PLL/VCO to generate DAC/ADC clocks
  • Optional external CLK at DAC or ADC rate
  • SerDes data interface:
    • JESD204B and JESD204C compliant
    • 8 SerDes transceivers up to 29.5 Gbps
    • 8b/10b and 64b/66b encoding
    • 12-bit, 16-bit, 24-bit, and 32-bit resolution
    • Subclass 1 multi-device synchronization
  • Package: 17-mm × 17-mm FCBGA, 0.8-mm pitch
  • Quad RF sampling 12-GSPS transmit DACs
  • Quad RF sampling 3-GSPS receive ADCs
  • Dual RF sampling 3-GSPS feedback ADCs
  • Maximum RF signal bandwidth:
    • TX: 2400 MHz for 2TX or 1200 MHz for 4TX
    • FB: 1200 MHz
    • RX: 1200 MHz (no FB); 600 MHz (with FB)
  • RF frequency range: up to 12 GHz
  • Digital Step Attenuators (DSA):
    • TX: 40 dB range, 1-dB analog and 0.125-dB digital steps
    • RX: 25 dB range, 0.5-dB steps
  • Dual-band DUC/DDCs for TX and RX
  • Dual NCOs for fast frequency switching
  • Supports TDD operation with fast switching between TX and RX
  • Internal PLL/VCO to generate DAC/ADC clocks
  • Optional external CLK at DAC or ADC rate
  • SerDes data interface:
    • JESD204B and JESD204C compliant
    • 8 SerDes transceivers up to 29.5 Gbps
    • 8b/10b and 64b/66b encoding
    • 12-bit, 16-bit, 24-bit, and 32-bit resolution
    • Subclass 1 multi-device synchronization
  • Package: 17-mm × 17-mm FCBGA, 0.8-mm pitch

The high performance, wide bandwidth multi-channel transceiver, integrating four RF sampling transmitter chains, four RF sampling receiver chains, and two RF sampling digitizing auxiliary chains (feedback paths). The high dynamic range of the transmitter and receiver chains allows the device to generate and receive 3G, 4G, and 5G signals from wireless base stations, while the wide bandwidth capability of the is designed for multi-band 4G and 5G base stations.

Each receiver chain includes a 25-dB range DSA (Digital Step Attenuator), followed by a 3-GSPS ADC (analog-to-digital converter). Each receiver channel has an analog peak power detector and various digital power detectors to assist an external or internal autonomous automatic gain controller, and RF overload detectors for device reliability protection. The single or dual digital down converters (DDC) provide up to 600 MHz of combined signal BW in dual DDC mode or 1200-MHz BW in single DDC mode. In TDD mode, the receiver channel can be configured to dynamically switch between the traffic receiver (TDD RX) and wideband feedback receiver (TDD FB), with the capability of reusing the same analog input for both purposes.

Each transmitter chain includes a single or dual digital up-converters (DUCs) supporting up to 2400 MHz for 2TX or 1200 MHz BW for 4TX combined signal bandwidth. The output of the DUCs drives a 12-GSPS DAC (digital-to-analog converter) with a mixed mode output option to enhance 2nd or 3rd Nyquist operation. The DAC output includes a variable gain amplifier (TX DSA) with 40-dB range and 1-dB analog and 0.125-dB digital steps.

The feedback path includes an 25-dB range DSA driving a 3-GSPS RF sampling ADC, followed by a DDC with up to 1200 MHz bandwidth.

The high performance, wide bandwidth multi-channel transceiver, integrating four RF sampling transmitter chains, four RF sampling receiver chains, and two RF sampling digitizing auxiliary chains (feedback paths). The high dynamic range of the transmitter and receiver chains allows the device to generate and receive 3G, 4G, and 5G signals from wireless base stations, while the wide bandwidth capability of the is designed for multi-band 4G and 5G base stations.

Each receiver chain includes a 25-dB range DSA (Digital Step Attenuator), followed by a 3-GSPS ADC (analog-to-digital converter). Each receiver channel has an analog peak power detector and various digital power detectors to assist an external or internal autonomous automatic gain controller, and RF overload detectors for device reliability protection. The single or dual digital down converters (DDC) provide up to 600 MHz of combined signal BW in dual DDC mode or 1200-MHz BW in single DDC mode. In TDD mode, the receiver channel can be configured to dynamically switch between the traffic receiver (TDD RX) and wideband feedback receiver (TDD FB), with the capability of reusing the same analog input for both purposes.

Each transmitter chain includes a single or dual digital up-converters (DUCs) supporting up to 2400 MHz for 2TX or 1200 MHz BW for 4TX combined signal bandwidth. The output of the DUCs drives a 12-GSPS DAC (digital-to-analog converter) with a mixed mode output option to enhance 2nd or 3rd Nyquist operation. The DAC output includes a variable gain amplifier (TX DSA) with 40-dB range and 1-dB analog and 0.125-dB digital steps.

The feedback path includes an 25-dB range DSA driving a 3-GSPS RF sampling ADC, followed by a DDC with up to 1200 MHz bandwidth.

Download View video with transcript Video

 

Information

Request more information

The full data sheet and other design resources are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet AFE7952 Quad-Channel RF Transceiver datasheet PDF | HTML Nov 18, 2022
Application note RF Sampling Resource Guide PDF | HTML Mar 5, 2024
User guide Interfacing AFE7769DEVM With the Hitek Agilex eSOM7 FPGA PDF | HTML Sep 28, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE7920EVM — AFE7920 evaluation module for four-transmit four-receive two-feedback-path RF-sampling transceiver

The AFE7920 evaluation module (EVM) is an RF-sampling transceiver platform that can be configured to support up to four-transmit four-receive plus two-feedback (4T4R + 2FB) channels simultaneously.

The board evaluates the AFE7920 device, which is a quad-channel RF-sampling analog front end (AFE) (...)

Supported products & hardware
Evaluation board

AFE7952EVM — AFE7952 evaluation module

The AFE7952 evaluation modules (EVMs) are used to evaluate the AFE7952 integrated RF sampling transceiver from Texas Instruments. The AFE7952 devices support up to four-transmit, four-receive, and two feedback channels (4T4R2F) and integrate phase-locked loop (PLL) and voltage-controlled (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

HTK-3P-AGILEX-ESOM7 — HITEK Agilex eSOM7 with FMC+ connector to RF transceiver EVMs

Hitek Systems' embedded System On Module (SOM) featuring Altera's Agilex 7 FPGA and TI's wireless infrastructure transceivers function as a quick evaluation and prototyping platform for 5G wireless solutions such as macro cell, repeater, and massive MIMO applications. This development platform is (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCBGA (ABJ) 400 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos