AFE7960IALK

ACTIVE

4-transmit, 6-receive, Ku-band RF-sampling transceiver, max 1200-MHz IBW | ALK | 400 | -40 to 85

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS No
REACH Affected
Lead finish / Ball material SnPb
MSL rating / Peak reflow Level-3-220C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991B

Packaging information

Package | Pins FCBGA (ALK) | 400
Operating temperature range (°C) -40 to 85
Package qty | Carrier 90 | JEDEC TRAY (5+1)

Features for the AFE7960

  • Request full data sheet
  • Four RF sampling 12GSPS DACs
  • Six RF sampling 3GSPS ADCs
  • Maximum RF signal bandwidth:
    • 4TX: 1200MHz; 2TX: 2400MHz
    • 4RX: 1200MHz; 6RX: 600MHz
  • RF frequency range:
    • TX: 8GHz to 18GHz
    • RX: 8GHz to 18GHz
  • Digital Up-Converters (DUC) and Digital Down-Converters (DDC): Fast frequency hopping using 16 pre-configurable Numerically Controlled Oscillators (NCOs) in DDC and DUC
  • Flexible clocking options:
    • External RF clock
    • Internal PLL mode with low speed input clock
  • SerDes data interface:
    • JESD204B 8b/10b and JESD204C 64b/66b
    • TX: 8 lanes, RX/FB: 8 lanes, up to 29.5Gbps
    • Subclass 1 multi-device synchronization
    • SYSREF alignment detector
  • Package: 17mm × 17mm FCBGA, 0.8mm pitch

Description for the AFE7960

The AFE7960 is a high performance, wide bandwidth multi-channel transceiver, integrating four (4T) RF sampling transmitter (TX) chains and a total of six (6R) RF sampling receivers. Out of the six receivers, four have full functionality and can be used as receive (RX) signal chains in a radio application. The other two receivers can optionally be configured as feedback (FB) receivers in a Digital pre-distortion (DPD) signal chain. Alternatively, all six can be used as receive signal chains. With operation up to 18 GHz, the AFE enables direct RF sampling in the Ku band without the need for additional frequency conversions stages. This high density and configurability enables high-channel-count, multi-mission systems.

The TX and RX interface data rates can be chosen based on signal bandwidths, and is limited by the JESD204B/C interface speed. The data streams are matched to the DAC update rate or to the ADC conversion rate using interpolation in the DUC or decimation in the DDC.

The DAC runs at a maximum rate of 12GSPS and operates in the 2nd and 3rd Nyquist, enabling the generation of RF signals up to 18GHz.

Each receive chain has a 3GSPS ADC which can convert higher Nyquist zones to digitize RF signals up to a maximum of 18GHz. Digital power detectors at the ADC output can be configured to assist an external Automatic Gain control (AGC) loop to control the RF front-end gain.

The AFE7960 can be programmed using the SPI interface. The device has programmable GPIOs that can be configured to various functions like interrupt generation, fast frequency hopping, and so forth.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more