Product details

Applications Wireless infrastructure Number of TXs and RXs 16 RX, 16 TX, 4 F RF frequency (max) (MHz) 7200 RF frequency (min) (MHz) 400 Number of DUCs per TX 1 Number of DDCs per RX 1 Operating temperature range (°C) -40 to 85 Rating Catalog
Applications Wireless infrastructure Number of TXs and RXs 16 RX, 16 TX, 4 F RF frequency (max) (MHz) 7200 RF frequency (min) (MHz) 400 Number of DUCs per TX 1 Number of DDCs per RX 1 Operating temperature range (°C) -40 to 85 Rating Catalog
FCBGA (AMJ) 784 529 mm² (23 mm × 23 mm)
  • Sixteen RF sampling 12GSPS transmit DACs
  • Sixteen RF sampling 6GSPS receive ADCs
  • Quad RF sampling 6GSPS feedback ADCs
  • Maximum RF signal bandwidth:
    • TX/FB: 1200MHz
      • 1600MHz in 8-channel mode
    • RX: 600MHz
      • 1200MHz in 8-channel mode
  • RF frequency range: up to 7.2GHz
  • Digital step attenuators (DSA):
    • TX: 39dB range, 1dB analog and 0.125dB digital steps
    • RX: 30dB range, 1dB step
    • FB: 25dB range, 1dB step
  • Single DUC/DDCs per chain
  • Supports TDD operation with fast switching between TX and RX
  • Internal PLL/VCO to generate DAC/ADC clocks
    • Optional external CLK at DAC or ADC rate
  • Digital data interface:
    • JESD204B, JESD204C, and JES204D
    • 16 SerDes transceivers up to 32.5Gbps (NRZ) / 56Gbps (PAM4)
    • 8b/10b and 64b/66b Encoding
    • 12-bit, 16-bit, 24-bit, and 32-bit resolution
    • Subclass 1 multidevice synchronization
  • Sixteen RF sampling 12GSPS transmit DACs
  • Sixteen RF sampling 6GSPS receive ADCs
  • Quad RF sampling 6GSPS feedback ADCs
  • Maximum RF signal bandwidth:
    • TX/FB: 1200MHz
      • 1600MHz in 8-channel mode
    • RX: 600MHz
      • 1200MHz in 8-channel mode
  • RF frequency range: up to 7.2GHz
  • Digital step attenuators (DSA):
    • TX: 39dB range, 1dB analog and 0.125dB digital steps
    • RX: 30dB range, 1dB step
    • FB: 25dB range, 1dB step
  • Single DUC/DDCs per chain
  • Supports TDD operation with fast switching between TX and RX
  • Internal PLL/VCO to generate DAC/ADC clocks
    • Optional external CLK at DAC or ADC rate
  • Digital data interface:
    • JESD204B, JESD204C, and JES204D
    • 16 SerDes transceivers up to 32.5Gbps (NRZ) / 56Gbps (PAM4)
    • 8b/10b and 64b/66b Encoding
    • 12-bit, 16-bit, 24-bit, and 32-bit resolution
    • Subclass 1 multidevice synchronization

The AFE8192 is a high performance, wide bandwidth, and multichannel transceiver with sixteen integrated RF sampling transmitter chains, sixteen RF sampling receiver chains, and four separate RF sampling auxiliary chains (feedback paths). The high dynamic range of the transmitter and receiver chains allows for generating and receiving 3G, 4G, and 5G signals for wireless base stations, while the wide bandwidth capability makes the AFE8192 an excellent choice for multi-band 4G and 5G base stations.

Each receiver chain includes a 30dB range DSA (Digital Step Attenuator), followed by a 6GSPS ADC (analog-to-digital converter). Each receiver channel has analog peak-power detectors and digital peak and power detectors to assist an external or internal autonomous automatic gain controller, and RF overload detectors for device reliability protection. The single digital down converters (DDC) provides up to 600MHz of signal BW in 16-channel mode and 1200MHz in 8-channel mode.

Each transmitter chain includes a digital up converter (DUC), supporting up to 1200MHz of signal bandwidth (1600MHz in 8-channel mode). The output of the DUC drives a 12GSPS DAC (digital to analog converter) with a mixed mode output option to enhance 2nd Nyquist operation. The DAC output includes a variable gain amplifier (TX DSA) with 39dB range and 1dB analog and 0.125dB digital steps.

The AFE8192 is a high performance, wide bandwidth, and multichannel transceiver with sixteen integrated RF sampling transmitter chains, sixteen RF sampling receiver chains, and four separate RF sampling auxiliary chains (feedback paths). The high dynamic range of the transmitter and receiver chains allows for generating and receiving 3G, 4G, and 5G signals for wireless base stations, while the wide bandwidth capability makes the AFE8192 an excellent choice for multi-band 4G and 5G base stations.

Each receiver chain includes a 30dB range DSA (Digital Step Attenuator), followed by a 6GSPS ADC (analog-to-digital converter). Each receiver channel has analog peak-power detectors and digital peak and power detectors to assist an external or internal autonomous automatic gain controller, and RF overload detectors for device reliability protection. The single digital down converters (DDC) provides up to 600MHz of signal BW in 16-channel mode and 1200MHz in 8-channel mode.

Each transmitter chain includes a digital up converter (DUC), supporting up to 1200MHz of signal bandwidth (1600MHz in 8-channel mode). The output of the DUC drives a 12GSPS DAC (digital to analog converter) with a mixed mode output option to enhance 2nd Nyquist operation. The DAC output includes a variable gain amplifier (TX DSA) with 39dB range and 1dB analog and 0.125dB digital steps.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet AFE8192 16-Channel RF Transceiver with Feedback Paths datasheet PDF | HTML Sep 16, 2025
White paper Powering Up the Power Downs – RF System and Transceiver Innovations for 5G Radio Energy Efficiency PDF | HTML Oct 20, 2026
Analog design Journal Realizing 5G Network Potential through mMIMO and Precise Beamforming Technology PDF | HTML May 4, 2026
Certificate AFE8192-35EVM EU Declaration of Conformity (DoC) Jul 30, 2025
Application brief Fundamentals of JESD204D and Implementation in AFE819x PDF | HTML Mar 5, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE8192EVM — AFE8192 evaluation module

The AFE8192 and AFE8190 evaluation modules (EVMs) are evaluation boards used to evaluate the AFE81xx family of integrated RF Sampling transceivers.

The AFE81xx devices support up to 16 transmit, 16 receive and four feedback channels (16T16R4F). The devices integrate the phase-locked loop (PLL) and (...)

Supported products & hardware
Driver or library

AFE81XX-WI-DESIGN — AFE81xx Design Resources

AFE8190 Evaluation Collaterals
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCBGA (AMJ) 784 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos