AM3715CBCD100

NOT RECOMMENDED FOR NEW DESIGNS

Sitara processor: Arm Cortex-A8, 3D graphics, camera | CBC | 515 | -40 to 90

Same as: AM3715CBCD100.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS -
REACH -
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

More AM3715 information

Packaging information

Package | Pins FCCSP (CBC) | 515
Operating temperature range (°C) -40 to 90
Package qty | Carrier 119 | JEDEC TRAY (5+1)

Features for the AM3715

  • AM3715, AM3703 Sitara ARM Microprocessors:
    • Compatible to OMAP™ 3 Architecture
    • MPU Subsystem
      • Up to 1-GHz Sitara™ ARM® Cortex™-A8 Core Also supports 300, 600, and 800-MHz operation
      • NEON SIMD Coprocessor
    • POWERVR SGX™ Graphics Accelerator (AM3715 only)
      • Tile Based Architecture Delivering up to 20 MPoly/sec
      • Universal Scalable Shader Engine: Multi-threaded Engine Incorporating Pixel and Vertex Shader Functionality
      • Industry Standard API Support: OpenGLES 1.1 and 2.0, OpenVG1.0
      • Fine Grained Task Switching, Load Balancing, and Power Management
      • Programmable High Quality Image Anti-Aliasing
  • External Memory Interfaces:
    • SDRAM Controller (SDRC)
      • 16, 32-bit Memory Controller With 1G-Byte Total Address Space
      • Interfaces to Low-Power SDRAM
      • SDRAM Memory Scheduler (SMS) and Rotation Engine
    • General Purpose Memory Controller (GPMC)
      • 16-bit Wide Multiplexed Address/Data Bus
      • Up to 8 Chip Select Pins With 128M-Byte Address Space per Chip Select Pin
      • Glueless Interface to NOR Flash, NAND Flash (With ECC Hamming Code Calculation), SRAM and Pseudo-SRAM
      • Flexible Asynchronous Protocol Control for Interface to Custom Logic (FPGA, CPLD, ASICs, etc.)
      • Nonmultiplexed Address/Data Mode (Limited 2K-Byte Address Space)

POWERVR SGX is a trademark of Imagination Technologies Ltd.

OMAP is a trademark of Texas Instruments.

All other trademarks are the property of their respective owners.

Description for the AM3715

The AM37x generation (AM3715/AM3703) of Sitara™ high-performance microprocessors is based on the enhanced Cortex™-A8 device architecture and is integrated on TI's advanced 45-nm process technology. This architecture is designed to provide best in class ARM and graphics performance while delivering low power consumption.

The device can support numerous high-level operating systems and real-time operating system solutions including Linux, Android and Windows Embedded CE which are available free of charge directly from TI. Additionally, the device is fully backward compatible with previous Cortex-A8 Sitara microprocessors and OMAP™ processors.

The AM3715/AM3703 microprocessor data manual presents the electrical and mechanical specifications for the AM3715/AM3703 microprocessor.

The information contained in this data manual applies to both the commercial and extended temperature versions of the AM3715/03 Microprocessor unless otherwise indicated. It consists of the following sections:

  • A description of the AM3715/03 terminals: assignment, electrical characteristics, multiplexing, and functional description
  • A presentation of the electrical characteristics requirements: power domains, operating conditions, power consumption, and dc characteristics
  • The clock specifications: input and output clocks, DPLL and DLL
  • A description of thermal characteristics, device nomenclature, and mechanical data about the available packaging
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more