Microcontrollers
Browse by category
Our Arm®-Cortex-based 32-bit microcontrollers (MCUs) offer you a scalable portfolio of high-performance and power-efficient devices to help meet your system needs. Bring capabilities such as functional safety, power efficiency, real-time control, advanced networking, analytics and security to your designs. Accelerate you development with our industry-leading evaluation tools, reference designs and development resources.
Explore our portfolio
Why choose TI Arm® Cortex®-based microcontrollers?
Our Arm® Cortex®-based advantages
Our design resources streamline device configuration, ensuring that you spend your time on designing your application not learning new software. Our expansive portfolio includes:
- Pin-to-pin devices across packages and memory options, along with compatible software.
- Analog integration options in pin-to-pin compatible devices such as dual zero drift operational amplifiers, comparators and 12-bit analog-to-digital converters.
- Package options for an M0+ portfolio, from 8 pins to 100 pins.
From digital power control to motor drives, our devices are capable of integrating control, networking, security, and Safety Integrity Level (SIL)-3/Automotive Safety Integrity Level (ASIL)-D functional safety compliance to enable one chip solutions. With a rich and enhanced analog peripheral set to achieve complex control topologies, our devices feature Arm® Cortex®-R5F based solutions for your real-time control needs.
- One to four Arm Cortex-R5F devices at up to 800 MHz
- Enhanced high-resolution pulse-width modulators (150 ps), up to five 12-bit analog-to-digital converters at 4 MSPS.
- Reliable and accurate sensing, removing the need for an external field-programmable gate array.
Scalable and efficient networking for factory automation and control
Our Cortex-R-based microcontrollers provide a foundation for real-time, deterministic communication in industrial settings. These products include certified device stacks and comprehensive stack support at no additional cost. Our comprehensive industrial communication offering reduces development time, project costs, and time-to-market.
- Enable EtherCAT, EtherNet/IP, IO-Link and PROFINET protocols
- Achieve cycle times as low as 31.25 microseconds
- Incorporate Time Sensitive Networking (TSN) and Single Pair Ethernet
Industrial Communication Protocols Supported on TI Processors and MCUs (Rev. F)
Software development kit
Factory automation design made simple with multiprotocol industrial Ethernet syste
Streamline your functional safety design
From industrial automation and motor drives to advanced automotive systems, TI Functional Safety-Compliant products include features such as isolated microcontrollers for safety functions up tto Safety Integrity Level (SIL) 3/Automotive Safety Integrity Level (ASIL) , memory protection units, temperature monitoring sensors and multi-channel analog-to-digital converters for system monitoring.
- Made for SIL-2 to SIL-3 and ASIL-B to ASIL-D requirements.
- Features on-chip safety diagnostics.
- Built using TÜV SÜD-certified functional safety development processes.
Embedded solutions paired with open-source RTOS
Build with confidence using open-source software backed by TI’s broad embedded portfolio and long-term product availability. Our Platinum-level membership in the Zephyr Foundation ensures you benefit from TI’s industry leadership, delivering a stable and fully supported ecosystem ready for production.
Choose between the official Zephyr repository with TI upstream contributions or TI-maintained and validated downstream Zephyr repositories. Streamline your development workflow across your portfolio using one comprehensive ecosystem.
New products
160MHz ARM® Cortex®-M33 MCU with TrustZone®, FPU, 1MB flash, 256kB SRAM, QSPI, security
Approx. price (USD)1ku |2.053
32MHz Arm® Cortex®-M0+ MCU with 128KB flash, 12KB SRAM, 12-bit ADC and COMP
Approx. price (USD)1ku |0.664
C2000™ 32-bit MCU with 160MHz 512KB flash C28x + CLA, five ADCs, CLB, AES and SDFM
Approx. price (USD)1ku |2.79
32MHz Arm® Cortex®-M0+ MCU with 5V supply, 32KB flash, 8KB SRAM and 12-bit ADC
Approx. price (USD)1ku |0.456