AMC0100R
- Linear input voltage range: ±250mV
- Supply voltage range:
- High-side (VDD1): 3.0V to 5.5V
- Low-side (VDD2): 3.0V to 5.5V
- Single-ended, ratiometric output
- Reference Input: 2.7V to 5.5V
- Low DC errors:
- Offset error: ±0.25mV (maximum)
- Offset drift: ±1µV/°C (maximum)
- Gain error: ±0.25% (maximum)
- Gain drift: ±35ppm/°C (maximum)
- Nonlinearity: 0.04% (maximum)
- High CMTI: 150V/ns (minimum)
- Low EMI: Meets CISPR-11 and CISPR-25 standards
- Functional Isolation:
- 200VRMS, 280VDC working voltage
- 570VRMS, 800VDC transient overvoltage (60s)
- Fully specified over the extended industrial temperature range: –40°C to +125°C
The AMC0100R is a precision, galvanically isolated amplifier with a ±250mV differential input, and single-ended, ratiometric output. The input is optimized for direct connection to a shunt resistor or other low-impedance signal source.
The isolation barrier separates parts of the system that operate on different common-mode voltage levels or noise sensitive circuitry from power stages. The isolation barrier supports a working voltage up to 200VRMS / 280VDC and transient over voltages up to 570VRMS / 800VDC (60s).
The AMC0100R outputs a single-ended signal proportional to the input voltage. The full-scale output is set by the voltage applied to the REFIN pin. The output of the AMC0100R is designed to connect directly to the input of an ADC. Connect REFIN to the same reference voltage as the ADC to match the dynamic input voltage range of the ADC.
The AMC0100R is available in a 8-pin, 0.65mm pitch VSON package and is fully specified over the temperature range from –40°C to +125°C.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | AMC0100R Precision, ±250mV Input, Functionally Isolated Amplifier With Single-Ended, Ratiometric Output datasheet | PDF | HTML | 17 Oct 2025 |
| Application note | System Benefits of Ratiometric Output Isolated Amplifiers | PDF | HTML | 04 Sep 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
SBAR020 — Isolated Amplifier Current Sensing Excel Calculator
Supported products & hardware
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VSON (DEN) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.