Product details

Device type Voltage sensing Output type Differential Peak-to-peak input voltage range (V) 2 Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 3000 Working isolation voltage (VIOWM) (Vrms) 800 Transient isolation voltage (VIOTM) (VPK) 4250 CMTI (min) (kV/µs) 150 Creepage (min) (mm) 4 Clearance (min) (mm) 4 Input offset drift (±) (typ) (µV/°C) 1 Rating Catalog Operating temperature range (°C) -40 to 125
Device type Voltage sensing Output type Differential Peak-to-peak input voltage range (V) 2 Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 3000 Working isolation voltage (VIOWM) (Vrms) 800 Transient isolation voltage (VIOTM) (VPK) 4250 CMTI (min) (kV/µs) 150 Creepage (min) (mm) 4 Clearance (min) (mm) 4 Input offset drift (±) (typ) (µV/°C) 1 Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Linear input voltage range: –0.1V to 2V
  • High input impedance: 2.4GΩ (typical)
  • Supply voltage range:
    • High-side (VDD1): 3.0V to 5.5V
    • Low-side (VDD2): 3.0V to 5.5V
  • Fixed gain: 1V/V
  • Differential output
  • Low DC errors:
    • Offset error: ±0.8mV (maximum)
    • Offset drift: ±10µV/°C (maximum)
    • Gain error: ±0.25% (maximum)
    • Gain drift: ±50ppm/°C (maximum)
    • Nonlinearity: ±0.035% (maximum)
  • High CMTI: 150V/ns (minimum)
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • Isolation ratings:
    • AMC0211D: Basic isolation
    • AMC0311D: Reinforced isolation
  • Safety-related certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL1577
  • Fully specified over the industrial temperature range: –40°C to +125°C
  • Linear input voltage range: –0.1V to 2V
  • High input impedance: 2.4GΩ (typical)
  • Supply voltage range:
    • High-side (VDD1): 3.0V to 5.5V
    • Low-side (VDD2): 3.0V to 5.5V
  • Fixed gain: 1V/V
  • Differential output
  • Low DC errors:
    • Offset error: ±0.8mV (maximum)
    • Offset drift: ±10µV/°C (maximum)
    • Gain error: ±0.25% (maximum)
    • Gain drift: ±50ppm/°C (maximum)
    • Nonlinearity: ±0.035% (maximum)
  • High CMTI: 150V/ns (minimum)
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • Isolation ratings:
    • AMC0211D: Basic isolation
    • AMC0311D: Reinforced isolation
  • Safety-related certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL1577
  • Fully specified over the industrial temperature range: –40°C to +125°C

The AMC0x11D is a precision, galvanically isolated amplifier with a 2V, high impedance input, fixed-gain, and differential output. The high-impedance input is optimized for connection to a high-impedance resistive divider or other voltage signal source with high output resistance.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation up to 5kVRMS (DWV package) and basic isolation up to 3kVRMS (D package) (60s).

The AMC0x11D outputs a differential signal proportional to the input voltage. The differential output is insensitive to ground shifts and enables routing the output signal over long distances.

The AMC0x11D devices come in 8-pin, wide- and narrow-body SOIC packages, and are fully specified over the temperature range from –40°C to +125°C.

The AMC0x11D is a precision, galvanically isolated amplifier with a 2V, high impedance input, fixed-gain, and differential output. The high-impedance input is optimized for connection to a high-impedance resistive divider or other voltage signal source with high output resistance.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation up to 5kVRMS (DWV package) and basic isolation up to 3kVRMS (D package) (60s).

The AMC0x11D outputs a differential signal proportional to the input voltage. The differential output is insensitive to ground shifts and enables routing the output signal over long distances.

The AMC0x11D devices come in 8-pin, wide- and narrow-body SOIC packages, and are fully specified over the temperature range from –40°C to +125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet AMC0x11D Precision, 2V Input, Basic and Reinforced Isolated Amplifiers with Fixed-Gain and Differential Output datasheet (Rev. B) PDF | HTML Nov 17, 2025
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AC) Oct 2, 2026
Application note Pairing Isolated Amplifiers With SAR AD Converters (Rev. A) PDF | HTML Jul 10, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIYAMC-0-EVM — Universal do-it-yourself (DIY) isolated amplifier and modulator evaluation module

The DIYAMC-0-EVM is a break-apart evaluation module (EVM) with twenty configurations in a five-by-four grid layout. For isolated-amplifiers, the three output options include differential output, single-ended output with fixed gain and single-ended output with ratiometric gain. For isolated (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

SBAR013 — Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
Supported products & hardware
Calculation tool

SBAR020 — Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos