Product details

Device type Voltage sensing Peak-to-peak input voltage range (V) 1 Rating Catalog CMTI (min) (kV/µs) 150 Operating temperature range (°C) -40 to 125 Isolation rating Basic Working isolation voltage (VIOWM) (Vrms) 800 Transient isolation voltage (VIOTM) (VPK) 4250 Creepage (min) (mm) 4 Clearance (min) (mm) 4
Device type Voltage sensing Peak-to-peak input voltage range (V) 1 Rating Catalog CMTI (min) (kV/µs) 150 Operating temperature range (°C) -40 to 125 Isolation rating Basic Working isolation voltage (VIOWM) (Vrms) 800 Transient isolation voltage (VIOTM) (VPK) 4250 Creepage (min) (mm) 4 Clearance (min) (mm) 4
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Linear input voltage range: ±1V
  • High input impedance: 2.4GΩ (typical)
  • Supply voltage range:
    • High-side (AVDD): 3.0V to 5.5V
    • Low-side (DVDD): 2.7V to 5.5V
  • Low DC errors:
    • Offset error: ±0.9mV (maximum)
    • Offset drift: 6.5µV/°C (maximum)
    • Gain error: ±0.25% (maximum)
    • Gain drift: ±35ppm/°C (maximum)
  • High CMTI: 150V/ns (minimum)
  • Missing high-side supply detection
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • Isolation ratings:
    • AMC0236: Basic isolation
    • AMC0336: Reinforced Isolation
  • Safety-related certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C
  • Linear input voltage range: ±1V
  • High input impedance: 2.4GΩ (typical)
  • Supply voltage range:
    • High-side (AVDD): 3.0V to 5.5V
    • Low-side (DVDD): 2.7V to 5.5V
  • Low DC errors:
    • Offset error: ±0.9mV (maximum)
    • Offset drift: 6.5µV/°C (maximum)
    • Gain error: ±0.25% (maximum)
    • Gain drift: ±35ppm/°C (maximum)
  • High CMTI: 150V/ns (minimum)
  • Missing high-side supply detection
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • Isolation ratings:
    • AMC0236: Basic isolation
    • AMC0336: Reinforced Isolation
  • Safety-related certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C

The AMC0x36 is a precision, galvanically isolated delta-sigma (ΔΣ) modulator with a ±1V high-impedance input and external clock. The high-impedance input is optimized for connection to high-impedance resistive dividers or other voltage signal sources with high output resistance.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation up to 5kVRMS (DWV package) and basic isolation up to 3kVRMS (D package) (60s).

The output bitstream of the AMC0x36 is synchronized to an external clock. Combined with a sinc3, OSR 256 filter, the device achieves 14.8 effective bits of resolution or 89dB of dynamic range, at a 39kSPS sample rate.

The AMC0x36 devices come in 8-pin, wide-and narrow-body SOIC packages, and are fully specified over the temperature range from –40°C to +125°C.

The AMC0x36 is a precision, galvanically isolated delta-sigma (ΔΣ) modulator with a ±1V high-impedance input and external clock. The high-impedance input is optimized for connection to high-impedance resistive dividers or other voltage signal sources with high output resistance.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation up to 5kVRMS (DWV package) and basic isolation up to 3kVRMS (D package) (60s).

The output bitstream of the AMC0x36 is synchronized to an external clock. Combined with a sinc3, OSR 256 filter, the device achieves 14.8 effective bits of resolution or 89dB of dynamic range, at a 39kSPS sample rate.

The AMC0x36 devices come in 8-pin, wide-and narrow-body SOIC packages, and are fully specified over the temperature range from –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet AMC0x36 Precision, ±1V Input, Basic and Reinforced Isolated Delta-Sigma Modulators With External Clock datasheet (Rev. A) PDF | HTML 19 May 2025
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AB) 15 Jul 2026
Application note Clock Edge Delay Compensation With Isolated Modulators Digital Interface to MCUs (Rev. A) PDF | HTML 12 Jan 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIYAMC-0-EVM — Universal do-it-yourself (DIY) isolated amplifier and modulator evaluation module

The DIYAMC-0-EVM is a break-apart evaluation module (EVM) with twenty configurations in a five-by-four grid layout. For isolated-amplifiers, the three output options include differential output, single-ended output with fixed gain and single-ended output with ratiometric gain. For isolated (...)
User guide: PDF | HTML
Not available on TI.com
Calculation tool

SBAR013 Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
Supported products & hardware

Supported products & hardware

Calculation tool

SBAR020 Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
Supported products & hardware

Supported products & hardware

Reference designs

PMP23630 — Datacenter reference design for HVDC 30kW PSU

This reference design is a two-stage, high-efficiency, 30kW power supply with a high voltage DC (HVDC) output. The first stage is a three-level flying capacitor power factor correction (PFC) converter running off of a three-phase input source. The PFC control is implemented with a TMS320F28P650DK (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos