Packaging information
| Package | Pins SOIC (D) | 8 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the AMC0236
- Linear input voltage range: ±1V
- High input impedance: 2.4GΩ (typical)
- Supply voltage range:
- High-side (AVDD): 3.0V to 5.5V
- Low-side (DVDD): 2.7V to 5.5V
- Low DC errors:
- Offset error: ±0.9mV (maximum)
- Offset drift: 6.5µV/°C (maximum)
- Gain error: ±0.25% (maximum)
- Gain drift: ±35ppm/°C (maximum)
- High CMTI: 150V/ns (minimum)
- Missing high-side supply detection
- Low EMI: Meets CISPR-11 and CISPR-25 standards
- Isolation ratings:
- AMC0236: Basic isolation
- AMC0336: Reinforced Isolation
- Safety-related certifications:
- DIN EN IEC 60747-17 (VDE 0884-17)
- UL1577
- Fully specified over the extended industrial temperature range: –40°C to +125°C
Description for the AMC0236
The AMC0x36 is a precision, galvanically isolated delta-sigma (ΔΣ) modulator with a ±1V high-impedance input and external clock. The high-impedance input is optimized for connection to high-impedance resistive dividers or other voltage signal sources with high output resistance.
The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation up to 5kVRMS (DWV package) and basic isolation up to 3kVRMS (D package) (60s).
The output bitstream of the AMC0x36 is synchronized to an external clock. Combined with a sinc3, OSR 256 filter, the device achieves 14.8 effective bits of resolution or 89dB of dynamic range, at a 39kSPS sample rate.
The AMC0x36 devices come in 8-pin, wide-and narrow-body SOIC packages, and are fully specified over the temperature range from –40°C to +125°C.