AMC1200BDUBRG4

ACTIVE

±250-mV input, precision current sensing basic isolated amplifier | DUB | 8 | -40 to 105

ACTIVE Custom reel may be available
Same as: AMC1200BDUBRG4.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOP (DUB) | 8
Operating temperature range (°C) -40 to 105
Package qty | Carrier 350 | LARGE T&R

Features for the AMC1200

  • ±250-mV Input Voltage Range Optimized for
    Shunt Resistors
  • Very Low Nonlinearity: 0.075% Maximum at 5 V
  • Low Offset Error: 1.5 mV Maximum
  • Low Noise: 3.1 mVRMS Typical
  • Low High-Side Supply Current:
    8 mA Maximum at 5 V
  • Input Bandwidth: 60 kHz Minimum
  • Fixed Gain: 8 (0.5% accuracy)
  • High Common Mode Rejection Ratio: 108 dB
  • 3.3-V Operation on Low-Side
  • Certified Galvanic Isolation:
    • UL1577 and VDE V 0884-10 Approved
    • Isolation Voltage: 4250 VPEAK (AMC1200B)
    • Working Voltage: 1200 VPEAK
    • Transient Immunity: 10 kV/µs Minimum
  • Typical 10-Year Lifespan at Rated Working
    Voltage (see Application Report SLLA197)
  • Fully Specified Over the Extended Industrial
    Temperature Range

Description for the AMC1200

The AMC1200 and AMC1200B are precision isolation amplifiers with an output separated from the input circuitry by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. This barrier has been certified to provide galvanic isolation of up to 4250 VPEAK (AMC1200B) or 4000 VPEAK (AMC1200) according to UL1577 and VDE V 0884-10. Used in conjunction with isolated power supplies, these devices prevent noise currents on a high common mode voltage line from entering the local ground and interfering with or damaging sensitive circuitry.

The input of the AMC1200 or AMC1200B is optimized for direct connection to shunt resistors or other low voltage level signal sources. The excellent performance of the device supports accurate current control resulting in system-level power saving and, especially in motor-control applications, lower torque ripple. The common mode voltage of the output signal is automatically adjusted to either the 3-V or 5-V low-side supply.

The AMC1200 and AMC1200B are fully specified over the extended industrial temperature range of –40°C to 105°C and are available in a wide-body SOIC-8 package (DWV) and a gullwing-8 package (DUB).

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more