Product details

Device type Current sensing Peak-to-peak input voltage range (V) 250mV Interface type Serial CMOS Sample rate (max) (Msps) 21 Rating Catalog CMTI (min) (kV/µs) 50 Number of input channels 1 Architecture Delta-Sigma SNR (dB) 82 Operating temperature range (°C) -55 to 125 Power consumption (typ) (mW) 42.4 SFDR (dB) 83 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7
Device type Current sensing Peak-to-peak input voltage range (V) 250mV Interface type Serial CMOS Sample rate (max) (Msps) 21 Rating Catalog CMTI (min) (kV/µs) 50 Number of input channels 1 Architecture Delta-Sigma SNR (dB) 82 Operating temperature range (°C) -55 to 125 Power consumption (typ) (mW) 42.4 SFDR (dB) 83 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7
SOIC (DWV) 8 67.275 mm² (5.85 mm × 11.5 mm)
  • Linear input voltage range: ±250 mV
  • Low DC errors:
    • Offset error: ±100 µV (max)
    • Offset drift: 1 µV/°C (max)
    • Gain error: ±0.2% (max)
    • Gain drift: ±40 ppm/°C (max)
  • High CMTI: 100 kV/µs (min)
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • Safety-related certifications:
    • 7070-VPEAK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17): 2021-10
    • 5000-VRMS isolation for 1 minute per UL1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C
  • Supports operation down to –55°C
  • Linear input voltage range: ±250 mV
  • Low DC errors:
    • Offset error: ±100 µV (max)
    • Offset drift: 1 µV/°C (max)
    • Gain error: ±0.2% (max)
    • Gain drift: ±40 ppm/°C (max)
  • High CMTI: 100 kV/µs (min)
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • Safety-related certifications:
    • 7070-VPEAK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17): 2021-10
    • 5000-VRMS isolation for 1 minute per UL1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C
  • Supports operation down to –55°C

The AMC1306M25E is a precision, delta-sigma (ΔΣ) modulator with the output separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 7070 VPEAK according to the DIN EN IEC 60747-17 (VDE 0884-17) and UL1577 standards, and supports a working voltage up to 1.5 kVRMS. The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from voltages that can cause electrical damage or be harmful to an operator.

The input of the AMC1306M25E is optimized for direct connection to shunt resistors or other low voltage-level signal sources. The excellent DC accuracy and low temperature drift supports accurate current control in onboard chargers (OBC), DC/DC converters, traction inverters, or other high-voltage applications. By using an integrated digital filter (such as those in the TMS320F2807x or TMS320F2837x microcontroller families) to decimate the bitstream, the device can achieve 16 bits of resolution with a dynamic range of 85 dB at a data rate of 78 kSPS.

The AMC1306M25E is offered in a 8-pin, wide-body SOIC package, is fully specified over the extended industrial temperature range of –40°C to +125°C, and supports operation down to –55°C.

The AMC1306M25E is a precision, delta-sigma (ΔΣ) modulator with the output separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 7070 VPEAK according to the DIN EN IEC 60747-17 (VDE 0884-17) and UL1577 standards, and supports a working voltage up to 1.5 kVRMS. The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from voltages that can cause electrical damage or be harmful to an operator.

The input of the AMC1306M25E is optimized for direct connection to shunt resistors or other low voltage-level signal sources. The excellent DC accuracy and low temperature drift supports accurate current control in onboard chargers (OBC), DC/DC converters, traction inverters, or other high-voltage applications. By using an integrated digital filter (such as those in the TMS320F2807x or TMS320F2837x microcontroller families) to decimate the bitstream, the device can achieve 16 bits of resolution with a dynamic range of 85 dB at a data rate of 78 kSPS.

The AMC1306M25E is offered in a 8-pin, wide-body SOIC package, is fully specified over the extended industrial temperature range of –40°C to +125°C, and supports operation down to –55°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet AMC1306M25E High-Precision, Reinforced Isolated Delta-Sigma Modulator With –55°C Extended Temperature Range datasheet PDF | HTML Mar 2, 2023
Application note Clock Edge Delay Compensation With Isolated Modulators Digital Interface to MCUs (Rev. A) PDF | HTML Jan 12, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC1306EVM — AMC1306 small reinforced isolated modulator evaluation module

The AMC1306 devices are 1-bit modulators with an output buffer separated from the input interface circuitry by a silicon dioxide (SiO2) isolation barrier. The isolation barrier provides galvanic isolation of up to 8000 VPEAK. When used in combination with an FPGA or other digital filter, AMC1306 (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

MODULATOR-TIMING-EXCEL-CALC — Isolated Modulator Digital Communication Timing Calculation Tool

Use this excel calculator to confirm the correct clock setup and hold timing compensation method with an isolated modulator and SDFM controller.
Supported products & hardware
Calculation tool

SBAR013 — Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
Supported products & hardware
Calculation tool

SBAR020 — Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (DWV) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos