AMC3306M05-Q1

ACTIVE

Product details

Device type Current sensing Peak-to-peak input voltage range (V) 50mV Interface type Serial CMOS Sample rate (max) (Msps) 21 Rating Automotive CMTI (min) (kV/µs) 75 Number of input channels 1 Architecture Delta-Sigma SNR (dB) 77 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 85.8 SFDR (dB) 87 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 4250 Working isolation voltage (VIOWM) (Vrms) 1200 Transient isolation voltage (VIOTM) (VPK) 6 Creepage (min) (mm) 8 Clearance (min) (mm) 8
Device type Current sensing Peak-to-peak input voltage range (V) 50mV Interface type Serial CMOS Sample rate (max) (Msps) 21 Rating Automotive CMTI (min) (kV/µs) 75 Number of input channels 1 Architecture Delta-Sigma SNR (dB) 77 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 85.8 SFDR (dB) 87 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 4250 Working isolation voltage (VIOWM) (Vrms) 1200 Transient isolation voltage (VIOTM) (VPK) 6 Creepage (min) (mm) 8 Clearance (min) (mm) 8
SO-MOD (DWE) 16 106.09 mm² (10.3 mm × 10.3 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Single-supply operation (3.3V or 5V) with integrated DC/DC converter
  • Input voltage range (±50mV) optimized for current measurement using shunt resistors
  • Low DC errors:
    • Offset error: ±50µV (max)
    • Offset drift: ±0.4µV/°C (max)
    • Gain error: ±0.2% (max)
    • Gain drift: ±35ppm/°C (max)
  • High CMTI: 75kV/µs (min)
  • System-level diagnostic features
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • Safety-related certifications:
    • 6000VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 4250VRMS isolation for 1 minute per UL1577
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Single-supply operation (3.3V or 5V) with integrated DC/DC converter
  • Input voltage range (±50mV) optimized for current measurement using shunt resistors
  • Low DC errors:
    • Offset error: ±50µV (max)
    • Offset drift: ±0.4µV/°C (max)
    • Gain error: ±0.2% (max)
    • Gain drift: ±35ppm/°C (max)
  • High CMTI: 75kV/µs (min)
  • System-level diagnostic features
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • Safety-related certifications:
    • 6000VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 4250VRMS isolation for 1 minute per UL1577

The AMC3306M05-Q1 is a precision, isolated delta-sigma (ΔΣ) modulator, optimized for shunt-based current measurements. The fully integrated, isolated DC/DC converter allows single-supply operation from the low-side of the device which makes the device a unique solution for space-constrained applications. The reinforced capacitive isolation barrier is certified according to DIN EN IEC 60747-17 (VDE 0884-17) and UL1577 and supports a working voltage up to 1.2kVRMS.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from hazardous voltages and damage.

The input of the AMC3306M05-Q1 is optimized for direct connection to a low-impedance shunt resistor or other, low-impedance voltage source with low signal levels. The excellent DC accuracy and low temperature drift supports accurate current measurements over the extended industrial temperature range from –40°C to +125°C.

Use a digital filter (such as a sinc3 filter) to decimate the bitstream. By using this digital filter, the device achieves 16 bits of resolution with an 85dB dynamic range at a data rate of 78kSPS.

The AMC3306M05-Q1 is a precision, isolated delta-sigma (ΔΣ) modulator, optimized for shunt-based current measurements. The fully integrated, isolated DC/DC converter allows single-supply operation from the low-side of the device which makes the device a unique solution for space-constrained applications. The reinforced capacitive isolation barrier is certified according to DIN EN IEC 60747-17 (VDE 0884-17) and UL1577 and supports a working voltage up to 1.2kVRMS.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from hazardous voltages and damage.

The input of the AMC3306M05-Q1 is optimized for direct connection to a low-impedance shunt resistor or other, low-impedance voltage source with low signal levels. The excellent DC accuracy and low temperature drift supports accurate current measurements over the extended industrial temperature range from –40°C to +125°C.

Use a digital filter (such as a sinc3 filter) to decimate the bitstream. By using this digital filter, the device achieves 16 bits of resolution with an 85dB dynamic range at a data rate of 78kSPS.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet AMC3306M05-Q1 Automotive, Precision, ±50mV Input, Reinforced Isolated Delta-Sigma Modulator With Integrated DC/DC Converter datasheet PDF | HTML Aug 2, 2024
Application note AMC High Side Power Supply Options PDF | HTML Oct 15, 2025
Application note Isolated Converters CISPR25 Radiated Emissions PDF | HTML Oct 13, 2025
Application note Clock Edge Delay Compensation With Isolated Modulators Digital Interface to MCUs (Rev. A) PDF | HTML Jan 12, 2024
Certificate UL Certificate of Compliance Vol4 Sec5 E181974 (Rev. A) Jan 23, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC3306EVM — AMC3306 precision reinforced isolated modulator with integrated DC/DC converter evaluation module

The AMC3306 evaluation module (EVM) is a platform for evaluating the AMC3306 product, a precision isolated amplifier with an integrated DC/DC converter that powers the high side of the amplifier. AMC3306 is a 7-kV reinforced isolation modulator designed for use in current shunt measuring (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

MODULATOR-TIMING-EXCEL-CALC — Isolated Modulator Digital Communication Timing Calculation Tool

Use this excel calculator to confirm the correct clock setup and hold timing compensation method with an isolated modulator and SDFM controller.
Supported products & hardware
Calculation tool

SBAR013 — Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
Supported products & hardware
Calculation tool

SBAR020 — Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SO-MOD (DWE) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos