AMC60704

ACTIVE

Product details

Number of ADC channels 12 ADC resolution (bps) 12 Number of DAC channels 4 DAC resolution (bps) 12 Temperature sensing Local Interface type I2C, SPI Features 4x 12-bit IDACs Operating temperature range (°C) -40 to 105 Rating Catalog ADC sampling rate (ksps) 1000 ADC analog input range (min) (V) 2.5 ADC analog input range (max) (V) 5 DAC settling time (µs) 50 DAC output full-scale (min) (V) -5 DAC output full-scale (max) (V) 5
Number of ADC channels 12 ADC resolution (bps) 12 Number of DAC channels 4 DAC resolution (bps) 12 Temperature sensing Local Interface type I2C, SPI Features 4x 12-bit IDACs Operating temperature range (°C) -40 to 105 Rating Catalog ADC sampling rate (ksps) 1000 ADC analog input range (min) (V) 2.5 ADC analog input range (max) (V) 5 DAC settling time (µs) 50 DAC output full-scale (min) (V) -5 DAC output full-scale (max) (V) 5
DSBGA (YBH) 36 6.528025 mm² (2.555 mm × 2.555 mm)
  • Four 12-bit current output DACs (IDACs)
    • 200-mA full-scale output range
    • Low supply headroom: 300 mV at 200 mA
  • Four 12-bit voltage output DACs (VDACs)
    • Selectable full-scale output ranges: –5 V, –2.5 V, +2.5 V and +5 V
    • High-current drive capability: ±50 mA
  • Multichannel, 12-bit, 1-MSPS SAR ADC
    • Four external inputs: 2.5-V and 5-V ranges
    • Four IDAC voltage monitor channels
    • Four VDAC current monitor channels
    • Programmable sequencer
    • Programmable out-of-range alarms
  • Internal 2.5-V reference
  • Supply and temperature fault alarms
  • SPI and I2C interfaces: 1.7-V to 3.6-V operation
    • SPI: 4-wire interface
    • I2C: Four target addresses
  • Specified temperature range: –40°C to +125°C
  • Four 12-bit current output DACs (IDACs)
    • 200-mA full-scale output range
    • Low supply headroom: 300 mV at 200 mA
  • Four 12-bit voltage output DACs (VDACs)
    • Selectable full-scale output ranges: –5 V, –2.5 V, +2.5 V and +5 V
    • High-current drive capability: ±50 mA
  • Multichannel, 12-bit, 1-MSPS SAR ADC
    • Four external inputs: 2.5-V and 5-V ranges
    • Four IDAC voltage monitor channels
    • Four VDAC current monitor channels
    • Programmable sequencer
    • Programmable out-of-range alarms
  • Internal 2.5-V reference
  • Supply and temperature fault alarms
  • SPI and I2C interfaces: 1.7-V to 3.6-V operation
    • SPI: 4-wire interface
    • I2C: Four target addresses
  • Specified temperature range: –40°C to +125°C

The AMC60704 is a highly integrated, low-power analog monitor and controller optimized for electro-absorption modulated laser (EML) applications.

The AMC60704 includes four 12-bit current output digital-to-analog converters (IDACs) and four 12-bit voltage output DACs (VDACs) with programmable output ranges. The device also includes a 12-bit, 1-MSPS analog-to-digital converter (ADC) used for external and internal signal monitoring, supply and temperature alarm monitors, and a high-precision internal reference.

The AMC60704 VDACs support both positive and negative output-range operation and are capable or sourcing and sinking up to 50 mA, making them an excellent choice for biasing optical modulators. Additionally, the AMC60704 IDACs support a full-scale output range of 200 mA with very-low power dissipation. The IDACs eliminate the need for external components to bias laser diodes. In combination, the AMC60704 four VDACs and four IDACs enable accurate biasing of up to four EMLs.

The AMC60704 also includes four input pins that are multiplexed to the ADC and incorporate a low-latency window comparator. These features make this device an excellent choice for received signal strength indicator (RSSI) and loss-of-signal (LOS) detection. The ADC is also capable of measuring the voltage at the IDAC pins, as well as the current being sourced or sinked by the VDACs, thus enabling these outputs to be monitored.

The AMC60704 low power, high integration, very small size, and wide operating temperature range make this device an excellent choice as an all-in-one control circuit for optical modules.

The AMC60704 is a highly integrated, low-power analog monitor and controller optimized for electro-absorption modulated laser (EML) applications.

The AMC60704 includes four 12-bit current output digital-to-analog converters (IDACs) and four 12-bit voltage output DACs (VDACs) with programmable output ranges. The device also includes a 12-bit, 1-MSPS analog-to-digital converter (ADC) used for external and internal signal monitoring, supply and temperature alarm monitors, and a high-precision internal reference.

The AMC60704 VDACs support both positive and negative output-range operation and are capable or sourcing and sinking up to 50 mA, making them an excellent choice for biasing optical modulators. Additionally, the AMC60704 IDACs support a full-scale output range of 200 mA with very-low power dissipation. The IDACs eliminate the need for external components to bias laser diodes. In combination, the AMC60704 four VDACs and four IDACs enable accurate biasing of up to four EMLs.

The AMC60704 also includes four input pins that are multiplexed to the ADC and incorporate a low-latency window comparator. These features make this device an excellent choice for received signal strength indicator (RSSI) and loss-of-signal (LOS) detection. The ADC is also capable of measuring the voltage at the IDAC pins, as well as the current being sourced or sinked by the VDACs, thus enabling these outputs to be monitored.

The AMC60704 low power, high integration, very small size, and wide operating temperature range make this device an excellent choice as an all-in-one control circuit for optical modules.

Download View video with transcript Video

Request more information

The full data sheet is available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
AMC60804 ACTIVE Optical transceiver monitor and controller with 4-channel current and voltage-output DACs and mul Lower headroom, lower IDAC current
AMC60804T ACTIVE Optical transceiver controller with four-channel current, voltage-output DACs and multichannel ADCs Lower headroom

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet AMC60704 4-Channel Optical Monitor and Controller With Current and Voltage Output DACs and Multichannel ADC datasheet PDF | HTML Dec 14, 2022
Circuit design Laser and Modulator Biasing Power Circuit for Optical Module Systems PDF | HTML Mar 25, 2025
Certificate AMC60704EVM EU RoHS Declaration of Conformity (DoC) Mar 15, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC60704EVM — AMC60704 evaluation module for optical controller with four-channel current and voltage-output DACs

The AMC60704 evaluation module (EVM) is an easy-to-use platform for evaluating the functionality and performance of the AMC60704 product. AMC60704 includes four 12-bit current-output digital-to-analog converters (IDACs) and four 12-bit voltage-output DACs (VDACs) with programmable output ranges. (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBH) 36 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos