Product details

Cell chemistry NiCd, NiMH Number of series cells 2-4 Cells, >4 Cells, Single Cell Communication interface HDQ Battery capacity (min) (mAh) 1000 Battery capacity (max) (mAh) 4500 Implementation Pack External capacity indication LED Features Coulomb Counter Operating temperature range (°C) 0 to 70 Rating Catalog
Cell chemistry NiCd, NiMH Number of series cells 2-4 Cells, >4 Cells, Single Cell Communication interface HDQ Battery capacity (min) (mAh) 1000 Battery capacity (max) (mAh) 4500 Implementation Pack External capacity indication LED Features Coulomb Counter Operating temperature range (°C) 0 to 70 Rating Catalog
SSOP (DBQ) 28 59.4 mm² 9.9 x 6
  • Provides Accurate Measurement of Available Capacity in Nicd or NiMH Batteries
  • Measures a Wide Dynamic-Current Range
  • Requires <1 Square Inch of PCB Space for Easy Pack Integration
  • Measures Charge Flow Using a Low-Offset V-to-F Converter
  • Automatically Compensates Measurements for Rate and Temperature
  • Supports 5 LEDs for Remaining Capacity Indication
  • Provides a 1-Wire HDQ Communication Interface
  • Packaging: 28-Pin SSOP

  • Provides Accurate Measurement of Available Capacity in Nicd or NiMH Batteries
  • Measures a Wide Dynamic-Current Range
  • Requires <1 Square Inch of PCB Space for Easy Pack Integration
  • Measures Charge Flow Using a Low-Offset V-to-F Converter
  • Automatically Compensates Measurements for Rate and Temperature
  • Supports 5 LEDs for Remaining Capacity Indication
  • Provides a 1-Wire HDQ Communication Interface
  • Packaging: 28-Pin SSOP

The bq2016 gas gauge IC for battery pack or in-system installation maintains an accurate record of available battery capacity. To integrate charge and discharge activity of the battery, the IC monitors a voltage drop across a sense resistor connected in series with the cells of the battery. The bq2016 compensates for battery temperature, charge/discharge rate, and battery self-discharge to the charge counter to provide available-capacity information across a wide range of operating conditions. The bq2016 works with NiCd or NiMH battery packs that have a capacity of 1 to 4.5 Ah and that are designed for high discharge rate applications such as power tools.

The VPFC input sets the initial full charge reference of the battery pack. The bq2016 learns the true discharge capacity of the battery pack and automatically updates the full-charge reference during the course of a discharge cycle from full to empty. The remaining capacity is reported as the ratio between the actual discharge capacity and the full-charge capacity. The bq2016 communicates available capacity using 5 LEDs or the 1-wire communications port.

The 1-wire serial communication port (5Kb/s) allows an external processor to read and write the internal registers of the bq2016. Communication with the bq2016 is useful for pack testing or host processing of the available battery information. The internal registers include available battery capacity, voltage, temperature, current, and battery status. The RBI input maintains the register set in the event of pack voltage collapse due to a high discharge pulse.

The bq2016 circuit can operate from the cells in the pack. The REG output and an external FET provide a simple, inexpensive voltage regulator to supply power to the circuit from the cells.

The bq2016 gas gauge IC for battery pack or in-system installation maintains an accurate record of available battery capacity. To integrate charge and discharge activity of the battery, the IC monitors a voltage drop across a sense resistor connected in series with the cells of the battery. The bq2016 compensates for battery temperature, charge/discharge rate, and battery self-discharge to the charge counter to provide available-capacity information across a wide range of operating conditions. The bq2016 works with NiCd or NiMH battery packs that have a capacity of 1 to 4.5 Ah and that are designed for high discharge rate applications such as power tools.

The VPFC input sets the initial full charge reference of the battery pack. The bq2016 learns the true discharge capacity of the battery pack and automatically updates the full-charge reference during the course of a discharge cycle from full to empty. The remaining capacity is reported as the ratio between the actual discharge capacity and the full-charge capacity. The bq2016 communicates available capacity using 5 LEDs or the 1-wire communications port.

The 1-wire serial communication port (5Kb/s) allows an external processor to read and write the internal registers of the bq2016. Communication with the bq2016 is useful for pack testing or host processing of the available battery information. The internal registers include available battery capacity, voltage, temperature, current, and battery status. The RBI input maintains the register set in the event of pack voltage collapse due to a high discharge pulse.

The bq2016 circuit can operate from the cells in the pack. The REG output and an external FET provide a simple, inexpensive voltage regulator to supply power to the circuit from the cells.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Gas Gauge IC for High Discharge Rates datasheet (Rev. A) 21 Nov 2002

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location