A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
BQ21061 ACTIVE 500-mA 1-cell linear charger with 10-nA ship mode, power-path, regulated system voltage and LDO This product is a 500-mA 1-cell I2C linear charger with 10-nA IQ, power path and a LDO

Product details

Rating Catalog Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer Charge current (max) (A) 0.5 Features BAT temp thermistor monitoring (hot/cold profile), Input OVP, Power Path, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 4.35 Vin (max) (V) 6.4 Absolute max Vin (max) (V) 28 Control topology Linear Battery charge voltage (min) (V) 4.2 Battery charge voltage (max) (V) 4.2 Control interface Standalone (RC-Settable) Operating temperature range (°C) -40 to 85
Rating Catalog Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer Charge current (max) (A) 0.5 Features BAT temp thermistor monitoring (hot/cold profile), Input OVP, Power Path, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 4.35 Vin (max) (V) 6.4 Absolute max Vin (max) (V) 28 Control topology Linear Battery charge voltage (min) (V) 4.2 Battery charge voltage (max) (V) 4.2 Control interface Standalone (RC-Settable) Operating temperature range (°C) -40 to 85
VQFN (RGT) 16 9 mm² (3 mm × 3 mm)
  • Fully Compliant USB Charger
    • Selectable 100-mA and 500-mA Maximum Input Current
    • 100-mA Maximum Current Limit Ensures Compliance to USB-IF Standard
    • Input-based Dynamic Power Management (VIN- DPM) for Protection Against Poor USB Sources
  • 28-V Input Rating With Overvoltage Protection
  • Integrated Dynamic Power-Path Management (DPPM) Function Simultaneously and Independently Powers the System and Charges the Battery
  • Supports up to 500-mA Charge Current With Current Monitoring Output (ISET)
  • Programmable Input Current Limit up to 500 mA for Wall Adapters
  • Programmable Termination Current (bq24232)
  • Programmable Precharge and Fast-Charge Safety Timers
  • Reverse Current, Short-Circuit, and Thermal Protection
  • NTC Thermistor Input
  • Proprietary Start-Up Sequence Limits Inrush Current
  • Status Indication – Charging/Done, Power Good
  • Small 3 mm × 3 mm 16-Lead QFN Package
  • Fully Compliant USB Charger
    • Selectable 100-mA and 500-mA Maximum Input Current
    • 100-mA Maximum Current Limit Ensures Compliance to USB-IF Standard
    • Input-based Dynamic Power Management (VIN- DPM) for Protection Against Poor USB Sources
  • 28-V Input Rating With Overvoltage Protection
  • Integrated Dynamic Power-Path Management (DPPM) Function Simultaneously and Independently Powers the System and Charges the Battery
  • Supports up to 500-mA Charge Current With Current Monitoring Output (ISET)
  • Programmable Input Current Limit up to 500 mA for Wall Adapters
  • Programmable Termination Current (bq24232)
  • Programmable Precharge and Fast-Charge Safety Timers
  • Reverse Current, Short-Circuit, and Thermal Protection
  • NTC Thermistor Input
  • Proprietary Start-Up Sequence Limits Inrush Current
  • Status Indication – Charging/Done, Power Good
  • Small 3 mm × 3 mm 16-Lead QFN Package

The bq2423x series of devices are highly integrated Li-ion linear chargers and system power-path management devices targeted at space-limited portable applications. The devices operate from either a USB port or ac adapter and support charge currents between 25 mA and 500 mA. The high-input-voltage range with input overvoltage protection supports low-cost, unregulated adapters. The USB input current limit accuracy and start-up sequence allow the bq2423x to meet USB-IF inrush current specification. Additionally, the input dynamic power management (VIN-DPM) prevents the charger from crashing poorly designed or incorrectly configured USB sources.

The bq2423x features dynamic power-path management (DPPM) that powers the system while simultaneously and independently charging the battery. The DPPM circuit reduces the charge current when the input current limit causes the system output to fall to the DPPM threshold, thus supplying the system load at all times while monitoring the charge current separately. This feature reduces the number of charge and discharge cycles on the battery, allows for proper charge termination, and enables the system to run with a defective or absent battery pack. Additionally, this enables instant system turn-on even with a totally discharged battery. The power-path management architecture also permits the battery to supplement the system current requirements when the adapter cannot deliver the peak system currents, enabling the use of a smaller adapter.

The battery is charged in three phases: conditioning, constant current, and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if the internal temperature threshold is exceeded.

The charger power stage and charge current sense functions are fully integrated. The charger function has high-accuracy current and voltage regulation loops, charge status display, and charge termination. The input current limit and charge current are programmable using external resistors.

The bq2423x series of devices are highly integrated Li-ion linear chargers and system power-path management devices targeted at space-limited portable applications. The devices operate from either a USB port or ac adapter and support charge currents between 25 mA and 500 mA. The high-input-voltage range with input overvoltage protection supports low-cost, unregulated adapters. The USB input current limit accuracy and start-up sequence allow the bq2423x to meet USB-IF inrush current specification. Additionally, the input dynamic power management (VIN-DPM) prevents the charger from crashing poorly designed or incorrectly configured USB sources.

The bq2423x features dynamic power-path management (DPPM) that powers the system while simultaneously and independently charging the battery. The DPPM circuit reduces the charge current when the input current limit causes the system output to fall to the DPPM threshold, thus supplying the system load at all times while monitoring the charge current separately. This feature reduces the number of charge and discharge cycles on the battery, allows for proper charge termination, and enables the system to run with a defective or absent battery pack. Additionally, this enables instant system turn-on even with a totally discharged battery. The power-path management architecture also permits the battery to supplement the system current requirements when the adapter cannot deliver the peak system currents, enabling the use of a smaller adapter.

The battery is charged in three phases: conditioning, constant current, and constant voltage. In all charge phases, an internal control loop monitors the IC junction temperature and reduces the charge current if the internal temperature threshold is exceeded.

The charger power stage and charge current sense functions are fully integrated. The charger function has high-accuracy current and voltage regulation loops, charge status display, and charge termination. The input current limit and charge current are programmable using external resistors.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet bq2423x USB-Friendly Lithium-Ion Battery Charger And Power-Path Management IC datasheet (Rev. J) PDF | HTML Apr 8, 2017
Application note Configuring Standalone Linear Power Path Chargers (Rev. A) PDF | HTML Apr 6, 2020
Application note BQ2423X external NTC control reference design Mar 22, 2019
Application note Dynamic Power-Path Mgmt & Dynamic Power Mgmt (Rev. A) May 1, 2018
Analog design Journal 2Q 2016 Analog Applications Journal Issue Apr 26, 2016
Analog design Journal Battery-charging considerations for low-power applications Apr 26, 2016
Application note Selecting the Best bq2407x/23x Single Cell Battery Charger for your Application Nov 8, 2012
Application note MSP430 Based Lithium-Ion Polymer Battery Charging and Gauging Solution Using USB (Rev. A) Jun 27, 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ24230EVM — BQ24230 Evaluation Module

This user’s guide describes the bq24072/3/4/5 and bq24320/2 (bqTiny-III™) evaluation module (EVM). The EVM provides a convenient method for evaluating the performance of a charge management and system power solution for portable applications using the bq24072/3/4/5 and bq24320/2 product (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

TIDA-00600 — Power and Battery Management Reference Design for CC2530 ZigBee Wireless MCU

The main focus of the TIDA-00600 is to provide a small size and cost optimized power management solution for ZigBee systems that requires both a rechargable battery and DC connector power supply. TIDA-00600 design provides test data, design guide and Gerber files for the power management segment.

(...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos