Product details

Rating Catalog Number of series cells (max) 1 Number of series cells (min) 1 Features LDO output, Overcurrent protection, Overvoltage Function Charger Front-End Protection Operating current (typ) (µA) 410 Vin (max) (V) 30 Overvoltage protection 6.3 Operating temperature range (°C) 0 to 125 Battery overvoltage protection (min) (V) 4.35 Battery overvoltage protection (max) (V) 4.35
Rating Catalog Number of series cells (max) 1 Number of series cells (min) 1 Features LDO output, Overcurrent protection, Overvoltage Function Charger Front-End Protection Operating current (typ) (µA) 410 Vin (max) (V) 30 Overvoltage protection 6.3 Operating temperature range (°C) 0 to 125 Battery overvoltage protection (min) (V) 4.35 Battery overvoltage protection (max) (V) 4.35
WSON (DSG) 8 4 mm² 2 x 2
  • Provides Protection for Three Variables:
    • Input Overvoltage
    • Input Overcurrent with Current Limiting
    • Battery Overvoltage
  • Maximum Input Voltage of 30 V
  • Supports Up to 1.5-A Input Current
  • Robust Against False Triggering Due to Current
    Transients
  • Thermal Shutdown
  • LDO Mode Voltage Regulation of 5 V
  • Available in Space-Saving Small 2 mm × 2 mm 8-
    Pin WSON Package
  • APPLICATIONS
    • Mobile and Smart Phones
    • PDAs
    • MP3 Players
    • Low-Power Handheld Devices
    • Bluetooth™ Headsets

All other trademarks are the property of their respective owners

  • Provides Protection for Three Variables:
    • Input Overvoltage
    • Input Overcurrent with Current Limiting
    • Battery Overvoltage
  • Maximum Input Voltage of 30 V
  • Supports Up to 1.5-A Input Current
  • Robust Against False Triggering Due to Current
    Transients
  • Thermal Shutdown
  • LDO Mode Voltage Regulation of 5 V
  • Available in Space-Saving Small 2 mm × 2 mm 8-
    Pin WSON Package
  • APPLICATIONS
    • Mobile and Smart Phones
    • PDAs
    • MP3 Players
    • Low-Power Handheld Devices
    • Bluetooth™ Headsets

All other trademarks are the property of their respective owners

The bq24308 device is a highly integrated circuit (IC) designed to provide protection to Li-ion batteries from failures of the charging circuit. The device continuously monitors the input voltage, the input current, and the battery voltage. In case of an input overvoltage condition, the device immediately removes power from the charging circuit by turning off an internal switch. In the case of an overcurrent condition, it limits the system current to a safe value for a blanking duration before turning the switch off. Battery voltage may also be monitored and if the battery voltage exceeds the specified value the internal switch is turned off. Additionally, the device also monitors its own die temperature and switches off if it becomes too hot.

The input overcurrent threshold can be increased using an external resistor. The device also offers optional protection against reverse voltage at the input using an external P-channel FET.

The bq24308 device is a highly integrated circuit (IC) designed to provide protection to Li-ion batteries from failures of the charging circuit. The device continuously monitors the input voltage, the input current, and the battery voltage. In case of an input overvoltage condition, the device immediately removes power from the charging circuit by turning off an internal switch. In the case of an overcurrent condition, it limits the system current to a safe value for a blanking duration before turning the switch off. Battery voltage may also be monitored and if the battery voltage exceeds the specified value the internal switch is turned off. Additionally, the device also monitors its own die temperature and switches off if it becomes too hot.

The input overcurrent threshold can be increased using an external resistor. The device also offers optional protection against reverse voltage at the input using an external P-channel FET.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet bq24308 Overvoltage and Overcurrent Protection IC and Li+ Charger Front-End Protection IC datasheet (Rev. B) PDF | HTML 10 Jun 2015

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos