Product details

Rating Catalog Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Charge current (max) (A) 1 Features BAT temp thermistor monitoring (JEITA profile), BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, IINDPM (Input current limit), Input OVP, Power Path, Solar input/MPPT, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 3 Vin (max) (V) 18 Absolute max Vin (max) (V) 25 Control topology Linear Battery charge voltage (min) (V) 3.6 Battery charge voltage (max) (V) 4.65 Control interface Standalone (RC-Settable) Operating temperature range (°C) -40 to 125
Rating Catalog Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Charge current (max) (A) 1 Features BAT temp thermistor monitoring (JEITA profile), BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, IINDPM (Input current limit), Input OVP, Power Path, Solar input/MPPT, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 3 Vin (max) (V) 18 Absolute max Vin (max) (V) 25 Control topology Linear Battery charge voltage (min) (V) 3.6 Battery charge voltage (max) (V) 4.65 Control interface Standalone (RC-Settable) Operating temperature range (°C) -40 to 125
WSON (DLH) 10 4.4 mm² (2.2 mm × 2 mm)
  • 1A linear battery charger
    • 3.0V to 18V input voltage operating range
    • 25V tolerant input voltage
    • External resistor programmable operation
      • ILIM/VSET pin sets battery regulation voltage to 3.6V, 3.65V, 4.02V, 4.1V, 4.2V, 4.35V, or 4.4V
      • ILIM/VSET pin sets input current limit to 100mA, 500mA, or 1100mA
      • ISET pin sets charge current from 5mA to 1A
    • Supports Li-ion, Li-poly, and LiFePO4 chemistries
    • 115mΩ battery FET on-resistance
    • Supports up to 3.125A discharge current for high system loads
  • Power path management for powering the system and charging the battery
    • Regulated system voltage (SYS) at 4.5V
    • Configurable input current limit
    • Supports USB suspend mode
    • Battery tracking input voltage dynamic power management (VINDPM) for high-impedance input sources
    • Dynamic power path management optimizes charging from weak adapters
  • Ultra-low quiescent current
    • 4µA in battery-only mode
    • 30µA input adapter IQ in sleep mode
    • 3.2µA battery discharge current in factory mode
  • Integrated fault protection
    • Input overvoltage protection (VIN_OVP)
    • Battery undervoltage protection (BUVLO)
    • Battery short protection (BATSC)
    • Battery overcurrent protection (BATOCP)
    • Input current limit protection (ILIM)
    • Thermal regulation (TREG) and thermal shutdown (TSHUT)
    • Battery thermal fault protection (TS)
    • Safety timer fault
    • System short protection

    • System overvoltage protection

    • Short and open protection on the ISET and ILIM/VSET pins
  • 1A linear battery charger
    • 3.0V to 18V input voltage operating range
    • 25V tolerant input voltage
    • External resistor programmable operation
      • ILIM/VSET pin sets battery regulation voltage to 3.6V, 3.65V, 4.02V, 4.1V, 4.2V, 4.35V, or 4.4V
      • ILIM/VSET pin sets input current limit to 100mA, 500mA, or 1100mA
      • ISET pin sets charge current from 5mA to 1A
    • Supports Li-ion, Li-poly, and LiFePO4 chemistries
    • 115mΩ battery FET on-resistance
    • Supports up to 3.125A discharge current for high system loads
  • Power path management for powering the system and charging the battery
    • Regulated system voltage (SYS) at 4.5V
    • Configurable input current limit
    • Supports USB suspend mode
    • Battery tracking input voltage dynamic power management (VINDPM) for high-impedance input sources
    • Dynamic power path management optimizes charging from weak adapters
  • Ultra-low quiescent current
    • 4µA in battery-only mode
    • 30µA input adapter IQ in sleep mode
    • 3.2µA battery discharge current in factory mode
  • Integrated fault protection
    • Input overvoltage protection (VIN_OVP)
    • Battery undervoltage protection (BUVLO)
    • Battery short protection (BATSC)
    • Battery overcurrent protection (BATOCP)
    • Input current limit protection (ILIM)
    • Thermal regulation (TREG) and thermal shutdown (TSHUT)
    • Battery thermal fault protection (TS)
    • Safety timer fault
    • System short protection

    • System overvoltage protection

    • Short and open protection on the ISET and ILIM/VSET pins

The BQ25185 is a linear battery charger IC optimized for small design size and low quiescent current to extend battery life. The device is available in a small leadless package with a thermal pad for heat dissipation. The device supports up to 1A charging and system loads up to 3.125A.

The battery is charged using a standard Li-ion or LiFePO4 charging profile with three phases: precharge, constant current, and constant voltage. Thermal regulation provides the maximum charge current while managing the device temperature. The charger is optimized for battery-to-battery charging with 3V minimum input voltage operation and can withstand 25V absolute maximum line transients. The device integrates a single pushbutton input to reduce the total design footprint.

The BQ25185 is a linear battery charger IC optimized for small design size and low quiescent current to extend battery life. The device is available in a small leadless package with a thermal pad for heat dissipation. The device supports up to 1A charging and system loads up to 3.125A.

The battery is charged using a standard Li-ion or LiFePO4 charging profile with three phases: precharge, constant current, and constant voltage. Thermal regulation provides the maximum charge current while managing the device temperature. The charger is optimized for battery-to-battery charging with 3V minimum input voltage operation and can withstand 25V absolute maximum line transients. The device integrates a single pushbutton input to reduce the total design footprint.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
BQ25186 ACTIVE 1A I²C-controlled linear battery charger with power path and solar input support BQ25186 has I2C interface
Same functionality with different pin-out to the compared device.
BQ25188 ACTIVE I2C, 1A single cell linear battery charger, 18V input, powerpath, ship mode and battery tracking BQ25188 has I2C interface and in WCSP package

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25185EVM — BQ25185 evaluation module for 1-cell, 1-A stand-alone linear battery charger

The BQ25185 evaluation model (EVM) is designed to evaluate and test various operating modes of the BQ25185. The EVM is designed for a complete test friendly evaluation with visual indicators. The BQ25185 is an integrated battery charge management IC that integrates most common functions for solar (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WSON (DLH) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos