Product details

Rating Catalog Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Charge current (max) (A) 8 Features Input OVP, Integrated ADC Vin (min) (V) 3.5 Vin (max) (V) 12 Absolute max Vin (max) (V) 40 Control topology Flash Charger Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.77 Control interface I2C Operating temperature range (°C) -40 to 85
Rating Catalog Number of series cells 1 Cell chemistry Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4 Charge current (max) (A) 8 Features Input OVP, Integrated ADC Vin (min) (V) 3.5 Vin (max) (V) 12 Absolute max Vin (max) (V) 40 Control topology Flash Charger Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.77 Control interface I2C Operating temperature range (°C) -40 to 85
DSBGA (YBG) 36 5.76 mm² (0 mm × 0 mm)
  • 98.1% peak efficiency switched cap parallel charger supporting 8-A fast charge
  • Patent pending dual phase switched cap architecture optimized for highest efficiency
    • Input voltage is 2x battery voltage
    • Output current is 2x of input current
    • Reduces power loss across input cable
  • Integrated 5-A Bypass Mode fast charge
    • 21-mΩ Rdson charging path resistance to support 5-A input and 5-A output charging current
  • Dual-input power mux controller for source selection during fast charging and USB On-The-Go (OTG)/ reverse TX Mode
  • Provide gate drive signal for external OVP GaN FETs and OVP N-FETs
  • Support minimum 1.2V I2C pullup
  • Support wide range of input voltage

    • Up to 12.75-V operational input voltage

    • Maximum 40-V input voltage with optional external ACFET and 20-V without external ACFET

  • Parallel charging with synchronized dual BQ25960H operations for up to 13-A charging current

  • Integrated programmable protection features for safe operation
    • Input overvoltage protection (BUSOVP) and battery overvoltage protection (BATOVP)
    • Input overcurrent protection (BUSOCP) and battery overcurrent protection (BATOCP)
    • Output overvoltage protection (VOUTOVP)
    • Input undercurrent protection (BUSUCP) and input reverse-current protection (BUSRCP) to detect adapter unplug and prevent boost-back
    • Battery and connector temperature monitoring (TSBAT_FLT and TSBUS_FLT)
    • Junction overtemperature protection (TDIE_FLT)
  • Programmable settings for system optimization
    • Interrupts and interrupt masks
    • ADC readings and configuration
    • Alarm functions for host control

  • Integrated 16-bit ADC for voltage, current, and temperature monitoring
  • 98.1% peak efficiency switched cap parallel charger supporting 8-A fast charge
  • Patent pending dual phase switched cap architecture optimized for highest efficiency
    • Input voltage is 2x battery voltage
    • Output current is 2x of input current
    • Reduces power loss across input cable
  • Integrated 5-A Bypass Mode fast charge
    • 21-mΩ Rdson charging path resistance to support 5-A input and 5-A output charging current
  • Dual-input power mux controller for source selection during fast charging and USB On-The-Go (OTG)/ reverse TX Mode
  • Provide gate drive signal for external OVP GaN FETs and OVP N-FETs
  • Support minimum 1.2V I2C pullup
  • Support wide range of input voltage

    • Up to 12.75-V operational input voltage

    • Maximum 40-V input voltage with optional external ACFET and 20-V without external ACFET

  • Parallel charging with synchronized dual BQ25960H operations for up to 13-A charging current

  • Integrated programmable protection features for safe operation
    • Input overvoltage protection (BUSOVP) and battery overvoltage protection (BATOVP)
    • Input overcurrent protection (BUSOCP) and battery overcurrent protection (BATOCP)
    • Output overvoltage protection (VOUTOVP)
    • Input undercurrent protection (BUSUCP) and input reverse-current protection (BUSRCP) to detect adapter unplug and prevent boost-back
    • Battery and connector temperature monitoring (TSBAT_FLT and TSBUS_FLT)
    • Junction overtemperature protection (TDIE_FLT)
  • Programmable settings for system optimization
    • Interrupts and interrupt masks
    • ADC readings and configuration
    • Alarm functions for host control

  • Integrated 16-bit ADC for voltage, current, and temperature monitoring

The BQ25960H is a 98.1% peak efficiency, 8-A battery charging solution using switch capacitor architecture for 1-cell Li-ion battery. The switched cap architecture allows the cable current to be half the charging current, reducing the cable power loss, and limiting temperature rise. The dual-phase architecture increases charging efficiency and reduces the input and output cap requirements. When used with a main charger such as BQ2561x or BQ2589x, the system enables full charging cycle from trickle charge to termination with low power loss at Constant Current (CC) and Constant Voltage (CV) Mode.

The BQ25960H supports 5-A Bypass Mode charge (previously called battery switch charge) through internal MOSFETs. The Rdson in Bypass Mode charging path is 21 mΩ for high-current operation. The integrated Bypass Mode allows backward compatibility of 5-V fast charging adapter to charge 1-cell battery.

The device supports dual input configuration through integrated mux control and driver for external N-FETs. It also allows single input with no external N-FET or single N-FET.

The device integrates all the necessary protection features to support safe charging, including input overvoltage and overcurrent protection, output overvoltage and overcurrent protection, input undercurrent and reverse-current protection, temperature sensing for the battery and cable, and junction overtemperature protection in both Switched Cap and Bypass Mode.

The device includes a 16-bit analog-to-digital converter (ADC) to provide VAC voltage, bus voltage, bus current, output voltage, battery voltage, battery current, input connector temperature, battery temperature, junction temperature, and other calculated measurements needed to manage the charging of the battery from the adapter, or wireless input, or power bank.

The BQ25960H is a 98.1% peak efficiency, 8-A battery charging solution using switch capacitor architecture for 1-cell Li-ion battery. The switched cap architecture allows the cable current to be half the charging current, reducing the cable power loss, and limiting temperature rise. The dual-phase architecture increases charging efficiency and reduces the input and output cap requirements. When used with a main charger such as BQ2561x or BQ2589x, the system enables full charging cycle from trickle charge to termination with low power loss at Constant Current (CC) and Constant Voltage (CV) Mode.

The BQ25960H supports 5-A Bypass Mode charge (previously called battery switch charge) through internal MOSFETs. The Rdson in Bypass Mode charging path is 21 mΩ for high-current operation. The integrated Bypass Mode allows backward compatibility of 5-V fast charging adapter to charge 1-cell battery.

The device supports dual input configuration through integrated mux control and driver for external N-FETs. It also allows single input with no external N-FET or single N-FET.

The device integrates all the necessary protection features to support safe charging, including input overvoltage and overcurrent protection, output overvoltage and overcurrent protection, input undercurrent and reverse-current protection, temperature sensing for the battery and cable, and junction overtemperature protection in both Switched Cap and Bypass Mode.

The device includes a 16-bit analog-to-digital converter (ADC) to provide VAC voltage, bus voltage, bus current, output voltage, battery voltage, battery current, input connector temperature, battery temperature, junction temperature, and other calculated measurements needed to manage the charging of the battery from the adapter, or wireless input, or power bank.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet BQ25960H I2 C Controlled, Single Cell 8-A Switched Cap Parallel Battery Charger with Integrated Bypass Mode and Dual-Input Selector datasheet (Rev. A) PDF | HTML Jul 14, 2025
Application note Measuring Efficiency for a Switch-Mode Battery Charger PDF | HTML Oct 9, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ25960HEVM — BQ25960H evaluation module for I2C-controlled, 1-cell, 8-A switched cap parallel battery charger

The BQ25960H evaluation module (EVM) is a complete charger module for evaluating the highly-integrated BQ25960H switched cap battery charger in WCSP package for 1-cell Li-Ion and Li-polymer batteries in a wide range of smartphones and tablets. The BQ25960HEVM is rated for a maximum input current (...)
User guide: PDF | HTML
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBG) 36 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos