Product details

Cell chemistry Li-Ion/Li-Polymer, LiFePO4 Number of series cells Single Cell Communication interface HDQ, I2C Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 32000 Implementation Pack External capacity indication None Features Impedance Track™ algorithm, Integrated Protector, SHA-256 Authentication Operating temperature range (°C) -40 to 85 Rating Catalog
Cell chemistry Li-Ion/Li-Polymer, LiFePO4 Number of series cells Single Cell Communication interface HDQ, I2C Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 32000 Implementation Pack External capacity indication None Features Impedance Track™ algorithm, Integrated Protector, SHA-256 Authentication Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YAH) 15 5.4488 mm² 2.78 x 1.96
  • Integrated battery gas gauge and protector
  • Flash-programmable custom BQBMP RISC CPU
    • SHA-256 authentication
    • 400kHz I2C bus communications interface
  • Low-voltage (2.0V) operation
  • Zero volt charging with no inhibit (ZVCHG) for systems with secondary protectors
  • Two independent precision 16-bit ADCs
    • Coulomb counting ADC with current sense resistor down to 1mΩ
    • Voltage ADC for cell voltage and external and internal temperature sensors
  • Battery fuel gauging based on patented Impedance Track™ technology
    • Models battery discharge curve for accurate time-to-empty predictions
    • Automatically adjusts for aging, temperature, and rate-induced effects on the battery
  • Battery Kelvin sense differential analog output pins with built-in protection
  • High-side or low-side current sensing
  • Programmable hardware-based protection
    • High-side FET gate drivers
    • Overvoltage and undervoltage (OVP and UVP)
    • Overcurrent in discharge and overcurrent in charge (OCD and OCC)
    • Short circuit in discharge (SCD)
    • Firmware-based overtemperature (OT)
  • Reduced typical power modes
    • SLEEP mode: 20µA
    • SHIP mode: 10µA
    • SHELF mode: 5µA
    • SHUTDOWN mode: 0.2µA
  • Ultra-compact, 15-ball NanoFree™ DSBGA
  • Integrated battery gas gauge and protector
  • Flash-programmable custom BQBMP RISC CPU
    • SHA-256 authentication
    • 400kHz I2C bus communications interface
  • Low-voltage (2.0V) operation
  • Zero volt charging with no inhibit (ZVCHG) for systems with secondary protectors
  • Two independent precision 16-bit ADCs
    • Coulomb counting ADC with current sense resistor down to 1mΩ
    • Voltage ADC for cell voltage and external and internal temperature sensors
  • Battery fuel gauging based on patented Impedance Track™ technology
    • Models battery discharge curve for accurate time-to-empty predictions
    • Automatically adjusts for aging, temperature, and rate-induced effects on the battery
  • Battery Kelvin sense differential analog output pins with built-in protection
  • High-side or low-side current sensing
  • Programmable hardware-based protection
    • High-side FET gate drivers
    • Overvoltage and undervoltage (OVP and UVP)
    • Overcurrent in discharge and overcurrent in charge (OCD and OCC)
    • Short circuit in discharge (SCD)
    • Firmware-based overtemperature (OT)
  • Reduced typical power modes
    • SLEEP mode: 20µA
    • SHIP mode: 10µA
    • SHELF mode: 5µA
    • SHUTDOWN mode: 0.2µA
  • Ultra-compact, 15-ball NanoFree™ DSBGA

The Texas Instruments BQ27Z758 Impedance Track™ gas gauge solution is a highly integrated, accurate 1-series cell gas gauge and protection solution.

The BQ27Z758 device provides a fully integrated, pack-based solution with a flash programmable custom reduced instruction-set CPU (RISC), safety protection, differential battery sensing analog output, and authentication for 1-series cell Li-ion and Li-polymer battery packs.

The BQ27Z758 gas gauge communicates through an I2C compatible interface and combines an ultra-low power TI BQBMP processor, high accuracy analog measurement capabilities, integrated flash memory, N-CH high-side FET drive, and a SHA-2 Authentication transform responder into a complete, high-performance battery management solution.

The Texas Instruments BQ27Z758 Impedance Track™ gas gauge solution is a highly integrated, accurate 1-series cell gas gauge and protection solution.

The BQ27Z758 device provides a fully integrated, pack-based solution with a flash programmable custom reduced instruction-set CPU (RISC), safety protection, differential battery sensing analog output, and authentication for 1-series cell Li-ion and Li-polymer battery packs.

The BQ27Z758 gas gauge communicates through an I2C compatible interface and combines an ultra-low power TI BQBMP processor, high accuracy analog measurement capabilities, integrated flash memory, N-CH high-side FET drive, and a SHA-2 Authentication transform responder into a complete, high-performance battery management solution.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
BQ27Z746 ACTIVE Pack-side, single-cell Impedance Track™ technology fuel gauge with integrated protector BQ27Z746 has 0-V charge inhibit function

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet BQ27Z758 Impedance Track Technology Battery Gas Gauge and Protection Solution for 1-Series Cell Li-Ion Battery Packs datasheet (Rev. C) PDF | HTML 11 Sep 2025
User guide BQ27Z746-R1 and BQ27Z758 Technical Reference Manual (Rev. D) PDF | HTML 28 May 2026
Application note How to Create and Program Authentication Keys into TI Battery Fuel Gauges PDF | HTML 05 Mar 2025
Application note BQ27Z746 Hardware Protection Threshold Calibration PDF | HTML 02 Dec 2024
Application note Design Flexibility for Reverse Charge Protection Using BQ27Z746 PDF | HTML 02 Aug 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ27Z746EVM-047 — BQ27Z746 evaluation module Impedance Track™ technology battery gas gauge with protection solution

The BQ27Z746EVM-047 evaluation module (EVM) is a complete evaluation system for the BQ27Z746 battery manager. The EVM includes BQ27Z746 with integrated protection circuit module and a link to Windows® based PC software. The BQ27Z746 integrated circuit (IC) and all onboard components are (...)

User guide: PDF | HTML
Not available on TI.com
Firmware

BQ27Z758-FW BQ27Z758 device firmware

Supported products & hardware

Supported products & hardware

Download options
Software programming tool

BQ-BMS-PROGRAMMER-SW Command line programmers for BQ products

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

Supported products & hardware

Supported products & hardware

Download options
Package Pins CAD symbols, footprints & 3D models
DSBGA (YAH) 15 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos