Product details

Rating Catalog Number of series cells (max) 1 Number of series cells (min) 1 Features Overvoltage, Single pin output drive Function Protection Operating current (typ) (µA) 1 Vin (max) (V) 8 Overvoltage protection 4.225, 4.35, 4.45 Operating temperature range (°C) -40 to 110 Battery overvoltage protection (min) (V) 3.85 Battery overvoltage protection (max) (V) 4.6
Rating Catalog Number of series cells (max) 1 Number of series cells (min) 1 Features Overvoltage, Single pin output drive Function Protection Operating current (typ) (µA) 1 Vin (max) (V) 8 Overvoltage protection 4.225, 4.35, 4.45 Operating temperature range (°C) -40 to 110 Battery overvoltage protection (min) (V) 3.85 Battery overvoltage protection (max) (V) 4.6
WSON (DRV) 6 4 mm² (2 mm × 2 mm)
  • Single-Cell Overvoltage Monitor for Secondary Protection
  • Fixed Programmable Delay Timer
  • Fixed Overvoltage Protection (OVP) Threshold
    • Available Range of 3.85V to 4.6V
  • Fixed OVP Delay Option: 4s or 6.5s
  • High-Accuracy OVP: ±10mV
  • Low Power Consumption ICC approximately 1µA (VCELL(ALL) < VPROTECT)
  • Low Leakage Current per Cell Input < 100nA
  • Small Package Footprint
    • 6-Pin SON
  • Single-Cell Overvoltage Monitor for Secondary Protection
  • Fixed Programmable Delay Timer
  • Fixed Overvoltage Protection (OVP) Threshold
    • Available Range of 3.85V to 4.6V
  • Fixed OVP Delay Option: 4s or 6.5s
  • High-Accuracy OVP: ±10mV
  • Low Power Consumption ICC approximately 1µA (VCELL(ALL) < VPROTECT)
  • Low Leakage Current per Cell Input < 100nA
  • Small Package Footprint
    • 6-Pin SON

The BQ2946xx family of products is a secondary-level overvoltage monitor and protector for Li-Ion battery pack systems. The cell is monitored for overvoltage condition and triggers an internal counter once the OVP threshold is exceeded; after a fixed set delay, the out is transitioned to a high level. The output is reset (goes low) if the cell voltage drops below the set threshold minus the hysteresis.

The BQ2946xx family of products is a secondary-level overvoltage monitor and protector for Li-Ion battery pack systems. The cell is monitored for overvoltage condition and triggers an internal counter once the OVP threshold is exceeded; after a fixed set delay, the out is transitioned to a high level. The output is reset (goes low) if the cell voltage drops below the set threshold minus the hysteresis.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet BQ2946xx Single-Cell Protector for Li-Ion Batteries datasheet (Rev. F) PDF | HTML Jul 25, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos