Product details

Rating Catalog Number of series cells (max) 1 Number of series cells (min) 1 Features High-side FET drive, Over-temperature (OT), Overcurrent during charge (OCC), Overcurrent during discharge (OCD), Overvoltage, Short-circuit Discharge (SCD), Undervoltage Function Protection Operating current (typ) (µA) 5 Vin (max) (V) 5.5 Overvoltage protection 4.25, 4.3, 4.44 Operating temperature range (°C) -40 to 85 Battery overvoltage protection (min) (V) 3.75 Battery overvoltage protection (max) (V) 5.2
Rating Catalog Number of series cells (max) 1 Number of series cells (min) 1 Features High-side FET drive, Over-temperature (OT), Overcurrent during charge (OCC), Overcurrent during discharge (OCD), Overvoltage, Short-circuit Discharge (SCD), Undervoltage Function Protection Operating current (typ) (µA) 5 Vin (max) (V) 5.5 Overvoltage protection 4.25, 4.3, 4.44 Operating temperature range (°C) -40 to 85 Battery overvoltage protection (min) (V) 3.75 Battery overvoltage protection (max) (V) 5.2
X2QFN (RUG) 8 2.25 mm² (1.5 mm × 1.5 mm)
  • Voltage protection:
    • Overvoltage (OV): ±10mV
    • Undervoltage (UV): ±20mV
  • Current protection:
    • Overcurrent in charge (OCC): ±1mV
    • Overcurrent in discharge (OCD): ±1mV
    • Short circuit in discharge (SCD): ±5mV
  • Temperature protection:
    • Overtemperature (OT)
  • Additional features:
    • Supports as low as a 1mΩ sense resistor (RSNS)
    • High-side protection
    • High Vgs FET drive
    • 0V charging (only BQ2980)
    • CTR pin for FET override control for system reset/shutdown
    • Configure CTR for second OT protection through an external PTC thermistor
  • Current consumption:
    • NORMAL mode: 4µA
    • SHUTDOWN mode: 0.1µA maximum
  • Package:
    • 8pin X2QFN: 1.50 × 1.50 × 0.37mm
  • Voltage protection:
    • Overvoltage (OV): ±10mV
    • Undervoltage (UV): ±20mV
  • Current protection:
    • Overcurrent in charge (OCC): ±1mV
    • Overcurrent in discharge (OCD): ±1mV
    • Short circuit in discharge (SCD): ±5mV
  • Temperature protection:
    • Overtemperature (OT)
  • Additional features:
    • Supports as low as a 1mΩ sense resistor (RSNS)
    • High-side protection
    • High Vgs FET drive
    • 0V charging (only BQ2980)
    • CTR pin for FET override control for system reset/shutdown
    • Configure CTR for second OT protection through an external PTC thermistor
  • Current consumption:
    • NORMAL mode: 4µA
    • SHUTDOWN mode: 0.1µA maximum
  • Package:
    • 8pin X2QFN: 1.50 × 1.50 × 0.37mm

The BQ298xx family of devices, featuring integrated charge-pump FET drivers, provides high-side primary battery cell protection for 1-series Li-ion and Li-polymer batteries, enabling consistent Rdson across cell voltages. For better system thermal performance, the BQ298xx device’s accuracy enables the use of a sense resistor as low as 1mΩ.

The CTR pin in the BQ298xx device can be configured to override the FET driver by host control to create a system reset or shutdown function. Alternatively, the CTR pin can be configured to connect an external Positive Temperature Coefficient (PTC) thermistor for FET OT protection in addition to the internal die temperature sensor. The BQ2980xx devices support zero-volt (0V) charging, while the BQ2982xx devices have this disabled.

The BQ298xx family of devices, featuring integrated charge-pump FET drivers, provides high-side primary battery cell protection for 1-series Li-ion and Li-polymer batteries, enabling consistent Rdson across cell voltages. For better system thermal performance, the BQ298xx device’s accuracy enables the use of a sense resistor as low as 1mΩ.

The CTR pin in the BQ298xx device can be configured to override the FET driver by host control to create a system reset or shutdown function. Alternatively, the CTR pin can be configured to connect an external Positive Temperature Coefficient (PTC) thermistor for FET OT protection in addition to the internal die temperature sensor. The BQ2980xx devices support zero-volt (0V) charging, while the BQ2982xx devices have this disabled.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
BQ2970 ACTIVE Lithium-ion (Li-ion) and lithium-polymer (Li-Po) advanced single-cell battery protector Small solution size, low power

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet BQ298xx Voltage, Current, Temperature Protectors with an Integrated High-Side NFET Driver for Fast/Flash Charging Single-Cell Li-Ion and Li-Polymer Batteries datasheet (Rev. M) PDF | HTML Nov 2, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ2980EVM-883 — bq2980 Single Cell High-side Protector Evaluation Module

The BQ2980EVM-883 evaluation module (EVM) is to evaluate the BQ2980 family of high-side protectors. The BQ2980EVM-883 demonstrates the performance of the BQ2980 family in fast charging and high current application as high as 8 A of continuous current. The BQ2980EVM-883 is ideal for evaluation in (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
X2QFN (RUG) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos