BQ41Z90
3 to 16 series Li-ion highly integrated battery fuel gauge, monitor and protector
BQ41Z90
- Highly integrated battery pack manager for 3 to 16 cells in series applications
- Ultra-low power 32-bit RISC processor
- ADC measurements for up to 16 cells in series with 80V tolerance
- High Accuracy SoC and SoH with Dynamic Z Track™ gauging algorithm
- Certificate-based security protected flash memory
- Precision analog front end with two independent ADCs:
- High-accuracy 18-bit integrating delta-sigma coulomb counter
- High-accuracy 16-bit delta-sigma with input translation and multiplexer
- Support for simultaneous current and voltage sampling
- Supports up to eight external thermistor measurements and an internal temperature sensor
- Strong High-side NMOS FET drive with fast turn-on and turn-off time
- Charge pump support for pre-charge and pre-discharge NMOS FET drivers
- Parallel configuration support for removable battery with separate charger and system ports
- Cell balancing support up to 50mA bypass per cell
- Diagnostic lifetime data monitor and recorder
- Multiple host communication support:
- I2C (up to 1MHz )
- SMBus 3.2 (up to 1MHz)
- Multiple power modes for low quiescent current operation
- SHA-1, SHA-2, or EC-KCDSA authentication for robust battery pack security
The Texas Instruments BQ41Z90 is a fully integrated pack-based battery pack manager solution, that provides a flash programmable CPU, safety protection, and elliptical curve cryptography (ECC) authentication for 3 to 16 cells in series Li-ion, LiFeP4, NiMH, and Li-polymer battery packs.
The BQ41Z90 battery pack manager communicates through SMBus v3.2 or I2C-compatible interfaces, and combines an ultra-low-power, high-speed 32-bit processor, high-accuracy analog measurement capabilities, integrated flash memory, an array of peripheral IO, an NMOS protection FET drive, and a SHA-1, SHA-2, or EC-KCDSA authentication responder into a complete, high-performance battery management solution.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | BQ41Z90 Highly Integrated 3–16 Cell Battery Fuel Gauge with IT-DZT Algorithm and ECC Authentication datasheet (Rev. A) | PDF | HTML | 21 Dec 2024 |
| Technical article | 「重新定義電池準確度:Dynamic Z-Track™ 演算法如何預測 不可預測的電池負載。」 | PDF | HTML | 13 Aug 2025 | |
| Technical article | 배터리 정확도 재정의: Dynamic Z-Track™ 알고리즘이 추정하기 어려운 배터리 부하를 추정하는 방법 | PDF | HTML | 13 Aug 2025 | |
| Application note | Dynamic Z-Track™ Technology: An Advanced Battery Gauging Algorithm for Dynamic Load Applications (Rev. A) | PDF | HTML | 15 Jul 2025 | |
| Technical article | Redefining battery accuracy: How the Dynamic Z-Track™ algorithm predicts unpredictable battery loads | PDF | HTML | 28 Jun 2025 | |
| Product overview | Industry-First Fully Integrated 3-16S Battery Fuel Gauge, Monitor, and Protector, with Dynamic Z-Track | PDF | HTML | 07 Mar 2025 | |
| Application note | How to Create and Program Authentication Keys into TI Battery Fuel Gauges | PDF | HTML | 05 Mar 2025 | |
| User guide | BQ41z90 Technical Reference Manual | 12 Sep 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BQ41Z90EVM — BQ41Z90 evaluation module
BQSTUDIO-GUI — Battery Management Studio (bqStudio) Software - Web Based Version
Supported products & hardware
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| HTQFP (PVP) | 64 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.