Product details

Rating Catalog Number of series cells (max) 18 Number of series cells (min) 9 Features Cell balancing, High precision, I2C support, Integrated ADC, Multi-cell support, Open-wire detection, Overtemperature protection, Overvoltage protection, Separate MCU requirement, Stackable (built-in interface), Temperature sensing, Undertemperature protection, Undervoltage protection Vin (max) (V) 90 Communication interface Daisy Chain, Daisy chain, I2C controller, SPI controller, UART Operating temperature range (°C) -40 to 125 Battery overvoltage protection (min) (V) 2.7 Battery overvoltage protection (max) (V) 5.1 TI functional safety category Functional Safety-Compliant
Rating Catalog Number of series cells (max) 18 Number of series cells (min) 9 Features Cell balancing, High precision, I2C support, Integrated ADC, Multi-cell support, Open-wire detection, Overtemperature protection, Overvoltage protection, Separate MCU requirement, Stackable (built-in interface), Temperature sensing, Undertemperature protection, Undervoltage protection Vin (max) (V) 90 Communication interface Daisy Chain, Daisy chain, I2C controller, SPI controller, UART Operating temperature range (°C) -40 to 125 Battery overvoltage protection (min) (V) 2.7 Battery overvoltage protection (max) (V) 5.1 TI functional safety category Functional Safety-Compliant
HTQFP (PAP) 64 144 mm² (12 mm × 12 mm)
  • Device qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C1
  • Functional Safety-Compliant
    • Documentation to aid ISO 26262 and IEC 61508 system design
    • Systematic capability up to ASIL B and SIL2
    • Hardware intergity up to ASIL B and SIL 2
  • Measure 9 to 18 batteries in series per device, stackable up to 64 devices
  • Dedicated ADC with ±3.0mV accuracy for 1-5V input (-40°C to +125°C)
  • Cell voltage and battery pack current measurement synchronized to 64µs
  • Support limp mode with full redundancy
  • Integrated post-ADC configurable digital low-pass filters
  • Supports busbar without affecting measurement accuracy
  • 12 GPIOs for temp sensor/analog/digital/I2C controller/SPI controller
  • Internal cell balancing
    • Balancing at 300mA
    • User controlled PWM adjustment cell balancing current
    • Built-in balancing thermal management with automatic pause and resume control
  • Robust daisy chain communication and support Ring Architecture
  • Hardware reset by host simulates POR-like event without battery removal
  • Support transformer and capacitive isolation
  • On chip memory for one time custom programming
  • Low power mode current <6µA
  • Compatible with BQ79600-Q1 with SPI/UART interface
  • Device qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C1
  • Functional Safety-Compliant
    • Documentation to aid ISO 26262 and IEC 61508 system design
    • Systematic capability up to ASIL B and SIL2
    • Hardware intergity up to ASIL B and SIL 2
  • Measure 9 to 18 batteries in series per device, stackable up to 64 devices
  • Dedicated ADC with ±3.0mV accuracy for 1-5V input (-40°C to +125°C)
  • Cell voltage and battery pack current measurement synchronized to 64µs
  • Support limp mode with full redundancy
  • Integrated post-ADC configurable digital low-pass filters
  • Supports busbar without affecting measurement accuracy
  • 12 GPIOs for temp sensor/analog/digital/I2C controller/SPI controller
  • Internal cell balancing
    • Balancing at 300mA
    • User controlled PWM adjustment cell balancing current
    • Built-in balancing thermal management with automatic pause and resume control
  • Robust daisy chain communication and support Ring Architecture
  • Hardware reset by host simulates POR-like event without battery removal
  • Support transformer and capacitive isolation
  • On chip memory for one time custom programming
  • Low power mode current <6µA
  • Compatible with BQ79600-Q1 with SPI/UART interface

The BQ78702B provides high-accuracy cell voltage measurements for up to 18S battery modules in high-voltage battery management systems in energy storage systems. This device has a state-of-the-art ADC architecture/measurement system meeting stringent safety requirements. With the daisy-chain isolated by transformer (or capacitor), the device is designed for centralized or distributed system architectures.

The BQ78702B provides high-accuracy cell voltage measurements for up to 18S battery modules in high-voltage battery management systems in energy storage systems. This device has a state-of-the-art ADC architecture/measurement system meeting stringent safety requirements. With the daisy-chain isolated by transformer (or capacitor), the device is designed for centralized or distributed system architectures.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet BQ78702B Functional Safety-Compliant Automotive 18S Battery Monitor datasheet PDF | HTML Jun 23, 2025
Application note BQ79718, BQ78706, and BQ79731 Application Guide for I2C Communication With EEPROM PDF | HTML Aug 26, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HTQFP (PAP) 64 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos