Rating
Catalog
Number of series cells (max)
16
Number of series cells (min)
6
Features
Cell balancing, Integrated ADC, Multi-cell support, Open-wire detection, Overtemperature protection, Overvoltage protection, Separate MCU requirement, Stackable (built-in interface), Temperature sensing, Undertemperature protection, Undervoltage protection
Vin (max) (V)
80
Communication interface
Daisy chain, SPI controller, UART
Device type
Cell monitor and balancer
Operating temperature range (°C)
-40 to 125
Battery overvoltage protection (min) (V)
2.7
Battery overvoltage protection (max) (V)
4.5
Operating current (typ) (µA)
9000
Rating
Catalog
Number of series cells (max)
16
Number of series cells (min)
6
Features
Cell balancing, Integrated ADC, Multi-cell support, Open-wire detection, Overtemperature protection, Overvoltage protection, Separate MCU requirement, Stackable (built-in interface), Temperature sensing, Undertemperature protection, Undervoltage protection
Vin (max) (V)
80
Communication interface
Daisy chain, SPI controller, UART
Device type
Cell monitor and balancer
Operating temperature range (°C)
-40 to 125
Battery overvoltage protection (min) (V)
2.7
Battery overvoltage protection (max) (V)
4.5
Operating current (typ) (µA)
9000