Product details

Rating Automotive Number of series cells (max) 16 Number of series cells (min) 9 Features Cell balancing, High precision, I2C support, Integrated ADC, Multi-cell support, Open-wire detection, Overtemperature protection, Overvoltage protection, Separate MCU requirement, Stackable (built-in interface), Temperature sensing, Undertemperature protection, Undervoltage protection Vin (max) (V) 80 Communication interface Daisy Chain, Daisy chain, I2C controller, SPI controller, UART Operating temperature range (°C) to Battery overvoltage protection (min) (V) 2.7 Battery overvoltage protection (max) (V) 5.1 TI functional safety category Functional Safety-Compliant
Rating Automotive Number of series cells (max) 16 Number of series cells (min) 9 Features Cell balancing, High precision, I2C support, Integrated ADC, Multi-cell support, Open-wire detection, Overtemperature protection, Overvoltage protection, Separate MCU requirement, Stackable (built-in interface), Temperature sensing, Undertemperature protection, Undervoltage protection Vin (max) (V) 80 Communication interface Daisy Chain, Daisy chain, I2C controller, SPI controller, UART Operating temperature range (°C) to Battery overvoltage protection (min) (V) 2.7 Battery overvoltage protection (max) (V) 5.1 TI functional safety category Functional Safety-Compliant
HTQFP (PAP) 64 144 mm² (12 mm × 12 mm)
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C1
  • Functional Safety-Compliant
    • Documentation to aid ISO 26262 system design
    • Systematic capability up to ASIL D
    • Hardware capability up to ASIL D
  • Measure 9 to 16 batteries in series per device, stackable up to 64 devices
  • Dedicated ADC with typical ±1mV accuracy
  • Cell voltage and battery pack current measurement synchronized to 64µs
  • Support limp home mode with full redundancy
  • Integrated post-ADC configurable digital low-pass filters
  • Supports busbar without affecting measurement accuracy
  • 12 GPIOs for temp sensor/analog/digital/I2C controller/SPI controller
  • Internal cell balancing
    • Balancing at 300mA
    • User controlled PWM adjustment cell balancing current
    • Built-in balancing thermal management with automatic pause and resume control
  • Robust daisy chain communication and support Ring Architecture
  • Hardware reset by host simulates POR-like event without battery removal
  • Support transformer and capacitive isolation
  • On chip memory for one time custom programming
  • Low power mode current <6µA
  • Compatible with BQ79600-Q1 with SPI/UART interface
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C1
  • Functional Safety-Compliant
    • Documentation to aid ISO 26262 system design
    • Systematic capability up to ASIL D
    • Hardware capability up to ASIL D
  • Measure 9 to 16 batteries in series per device, stackable up to 64 devices
  • Dedicated ADC with typical ±1mV accuracy
  • Cell voltage and battery pack current measurement synchronized to 64µs
  • Support limp home mode with full redundancy
  • Integrated post-ADC configurable digital low-pass filters
  • Supports busbar without affecting measurement accuracy
  • 12 GPIOs for temp sensor/analog/digital/I2C controller/SPI controller
  • Internal cell balancing
    • Balancing at 300mA
    • User controlled PWM adjustment cell balancing current
    • Built-in balancing thermal management with automatic pause and resume control
  • Robust daisy chain communication and support Ring Architecture
  • Hardware reset by host simulates POR-like event without battery removal
  • Support transformer and capacitive isolation
  • On chip memory for one time custom programming
  • Low power mode current <6µA
  • Compatible with BQ79600-Q1 with SPI/UART interface

The BQ79716B-Q1 provides high-accuracy cell voltage measurements for up to 16S battery modules in high-voltage battery management systems in xEV/EV. The monitor offers different channel options in the same package type, providing pin-to-pin compatibility and supporting high reuse of the established software and hardware across any platform. This device has a state-of-the-art ADC architecture/measurement system meeting stringent automotive standard and safety requirements. The device is designed for centralized or distributed architectures in xEV powertrain with the daisy-chain isolated by transformer (or capacitor).

The BQ79716B-Q1 provides high-accuracy cell voltage measurements for up to 16S battery modules in high-voltage battery management systems in xEV/EV. The monitor offers different channel options in the same package type, providing pin-to-pin compatibility and supporting high reuse of the established software and hardware across any platform. This device has a state-of-the-art ADC architecture/measurement system meeting stringent automotive standard and safety requirements. The device is designed for centralized or distributed architectures in xEV powertrain with the daisy-chain isolated by transformer (or capacitor).

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet BQ79716B-Q1 Functional Safety-Compliant Automotive 16S Battery Monitor datasheet PDF | HTML Aug 22, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

BQ7971XB-Q1-DESIGN — BQ7971xB-Q1 Secure Resource folder

BQ7971xB-Q1 secure resources folder including datasheet, application notes, EVM userguides and other technical resources related to BQ7971xB-Q1
Supported products & hardware
Support software

BQ7971XB-Q1-SW — BQ7971XB-Q1 software

BQ7971XB-Q1 software
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTQFP (PAP) 64 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos