Product details

Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Compliant
Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Compliant
HTQFP (PHP) 48 81 mm² (9 mm × 9 mm)
  • AEC-Q100 qualified –40°C to +125°C
  • Functional safety compliant
    • Documentation to aid ISO 26262 system design
    • Systematic capability up to ASIL D
    • Hardware capability up to ASIL D
  • 17 single-ended voltage channels
    • High voltage pack, link, charge measurement accuracy update to 0.2%
    • Pack and cell sync to 64uS
  • 15 GPIO inputs as IO, I2C, SPI, ADC and temp sense
  • Dedicated MOSFET switch drive pins
  • Intelligent SPI contoller HUB
    • Support multiple SPI peripheral devices
    • HW pin to trigger contactor drivers and Pyro Fuse drivers
  • Stackable and register map compatible with BQ7971x-Q1 cell monitors
  • AEC-Q100 qualified –40°C to +125°C
  • Functional safety compliant
    • Documentation to aid ISO 26262 system design
    • Systematic capability up to ASIL D
    • Hardware capability up to ASIL D
  • 17 single-ended voltage channels
    • High voltage pack, link, charge measurement accuracy update to 0.2%
    • Pack and cell sync to 64uS
  • 15 GPIO inputs as IO, I2C, SPI, ADC and temp sense
  • Dedicated MOSFET switch drive pins
  • Intelligent SPI contoller HUB
    • Support multiple SPI peripheral devices
    • HW pin to trigger contactor drivers and Pyro Fuse drivers
  • Stackable and register map compatible with BQ7971x-Q1 cell monitors

The device can be used to measure divided down high voltage nodes in a battery system. It can measure voltage across Fuse, Contactors and check isolation voltage in battery junction box (BJB) system. There are 15 GPIOs/auxiliary inputs that can be used for HV measurements, thermistor measurements and driving relays. There are 4 SW outputs that can be used to drive MOSFET switches in the measurement path. The device can function as a SPI HUB and interface with up to 8 separate SPI devices/groups. The isolated bi-directional daisy chain ports support both capacitor and transformer based isolation. The device can also communicate with MCU over SPI and UART.

The device can be used to measure divided down high voltage nodes in a battery system. It can measure voltage across Fuse, Contactors and check isolation voltage in battery junction box (BJB) system. There are 15 GPIOs/auxiliary inputs that can be used for HV measurements, thermistor measurements and driving relays. There are 4 SW outputs that can be used to drive MOSFET switches in the measurement path. The device can function as a SPI HUB and interface with up to 8 separate SPI devices/groups. The isolated bi-directional daisy chain ports support both capacitor and transformer based isolation. The device can also communicate with MCU over SPI and UART.

Download View video with transcript Video
Request more information
  • The full data sheet is available. Request now
  • The functional safety documents are available. Request now
  • The failure modes, effects and diagnostic analysis (FMEDA) documents are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet BQ79735-Q1 Pack Voltage and Isolation Resistance Monitor for HV Automotive BMS Applications datasheet PDF | HTML Oct 8, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ79731Q1EVM-060 — BQ7973x-Q1 evaluation module for voltage, current and insulation resistance monitoring

The BQ79731Q1EVM evaluation module (EVM) also referred to as BMS060 describes the general features, theory of operation, hardware setup, and use of BQ7973x-Q1. These are highly integrated voltage, current and insulation resistance monitor devices primarily used in a battery junction box (BJB) (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTQFP (PHP) 48 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos