Product details

Rating Automotive Operating temperature range (°C) to TI functional safety category Functional Safety-Compliant
Rating Automotive Operating temperature range (°C) to TI functional safety category Functional Safety-Compliant
HTQFP (PHP) 48 81 mm² 9 x 9
  • AEC-Q100 qualified –40°C to +125°C
  • Functional safety - compliant
    • Documentation to aid ISO 26262 system design
    • Systematic capability up to ASIL D
    • Hardware capability up to ASIL D
  • 17 single-ended voltage channels
    • High voltage pack, link, charge measurement accuracy update to 0.2%
    • Pack and cell sync to 64uS
  • 15 GPIO inputs as IO, I2C, SPI, ADC and temp sense
  • Dedicated MOSFET switch drive pins
  • Intelligent SPI contoller HUB
    • Support multiple SPI peripheral devices
    • HW pin to trigger contactor drivers and Pyro Fuse drivers
  • Stackable and register map compatible with with cell monitors like the 18S (BQ79718)
  • AEC-Q100 qualified –40°C to +125°C
  • Functional safety - compliant
    • Documentation to aid ISO 26262 system design
    • Systematic capability up to ASIL D
    • Hardware capability up to ASIL D
  • 17 single-ended voltage channels
    • High voltage pack, link, charge measurement accuracy update to 0.2%
    • Pack and cell sync to 64uS
  • 15 GPIO inputs as IO, I2C, SPI, ADC and temp sense
  • Dedicated MOSFET switch drive pins
  • Intelligent SPI contoller HUB
    • Support multiple SPI peripheral devices
    • HW pin to trigger contactor drivers and Pyro Fuse drivers
  • Stackable and register map compatible with with cell monitors like the 18S (BQ79718)

The BQ79735B-Q1 device can be used to measure divided down high voltage nodes in a battery system. The device can measure voltage across Fuse, Contactors and check isolation voltage in battery junction box (BJB) system. There are 15 GPIOs/auxiliary inputs that can be used for HV measurements, thermistor measurements and driving relays. There are 4 SW outputs that can be used to drive MOSFET switches in the measurement path. The device can function as a SPI HUB and interface with up to 8 separate SPI devices/groups. The isolated bi-directional daisy chain ports support both capacitor and transformer based isolation. The device can also communicate with MCU over SPI.

The BQ79735B-Q1 device can be used to measure divided down high voltage nodes in a battery system. The device can measure voltage across Fuse, Contactors and check isolation voltage in battery junction box (BJB) system. There are 15 GPIOs/auxiliary inputs that can be used for HV measurements, thermistor measurements and driving relays. There are 4 SW outputs that can be used to drive MOSFET switches in the measurement path. The device can function as a SPI HUB and interface with up to 8 separate SPI devices/groups. The isolated bi-directional daisy chain ports support both capacitor and transformer based isolation. The device can also communicate with MCU over SPI.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet BQ79735B-Q1 Pack Voltage and Isolation Resistance Monitor for HV Automotive BMS Applications datasheet PDF | HTML 11 Dec 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

BQ79731B-Q1-FS Functional Safety documentations of BQ79731B-Q1

Functional Safety documentations of BQ79731B-Q1
Supported products & hardware

Supported products & hardware

Driver or library

BQ7973XB-Q1-DESIGN Secure resource folder of BQ7973XB-Q1

Secure resource folder of BQ7973XB-Q1
Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
HTQFP (PHP) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos