Home Power management LCD & OLED display power & drivers

BUF06703

ACTIVE

Product details

Display type LCD unipolar IC integration Gamma buffer, VCOM Vin (min) (V) 4.5 Vin (max) (V) 16 Applications 13 to 21 inches, 21 inches and above, 7 inches or less, 7 to 13 inches Level shifter/scan driver (Ch) 0 Features Gamma buffer, VCOM or op amp Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD unipolar IC integration Gamma buffer, VCOM Vin (min) (V) 4.5 Vin (max) (V) 16 Applications 13 to 21 inches, 21 inches and above, 7 inches or less, 7 to 13 inches Level shifter/scan driver (Ch) 0 Features Gamma buffer, VCOM or op amp Rating Catalog Operating temperature range (°C) -40 to 85
TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm)
  • Gamma Correction Channels: 6, 4
  • Integrated VCOM Buffer
  • Excellent Output Current Drive:
    • Gamma Channels: > 10mA
    • VCOM: > 100mA typ
  • Large Capacitive Load Drive Capability
  • Rail-to-Rail Output
  • PowerPAD™ Package: BUF07703
  • Low-Power/Channel: < 250µA
  • Wide Supply Range: 4.5V to 16V
  • Specified for –40°C to 85°C
  • High ESD Rating: 4kV HBM, 1.5kV CDM
  • APPLICATIONS
    • LCD Flat Panel Displays
    • LCD Television Displays

PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

  • Gamma Correction Channels: 6, 4
  • Integrated VCOM Buffer
  • Excellent Output Current Drive:
    • Gamma Channels: > 10mA
    • VCOM: > 100mA typ
  • Large Capacitive Load Drive Capability
  • Rail-to-Rail Output
  • PowerPAD™ Package: BUF07703
  • Low-Power/Channel: < 250µA
  • Wide Supply Range: 4.5V to 16V
  • Specified for –40°C to 85°C
  • High ESD Rating: 4kV HBM, 1.5kV CDM
  • APPLICATIONS
    • LCD Flat Panel Displays
    • LCD Television Displays

PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

The BUFxx703 are a series of multi-channel buffers targeted towards gamma correction in high-resolution liquid crystal display (LCD) panels. The number of gamma correction channels required depends on a variety of factors and differs greatly from design to design. Therefore, various channel options are offered. For additional space and cost savings, a VCOM channel with higher current drive capability is integrated in the BUF07703 and BUF05703.

A flow-through pinout has been adopted to allow simple printed circuit board (PCB) routing and maintain the cost-effectiveness of this solution. All inputs and outputs of the BUFxx703 incorporate internal ESD protection circuits that prevent functional failures at voltages up to 4kV HBM and 1.5kV CDM.

The various buffers within the BUFxx703 are carefully matched to the voltage I/O requirements for the gamma correction application. Each buffer is capable of driving heavy capacitive loads and offers fast load current switching. The VCOM channel has increased output drive of > 100mA and can handle even larger capacitive loads.

The BUF07703 is available in the HTSSOP PowerPAD™ package for dramatically increased power dissipation capability. The BUF06703 and BUF05703 are available in standard TSSOP-16 and TSSOP-14 packages.

The BUFxx703 are a series of multi-channel buffers targeted towards gamma correction in high-resolution liquid crystal display (LCD) panels. The number of gamma correction channels required depends on a variety of factors and differs greatly from design to design. Therefore, various channel options are offered. For additional space and cost savings, a VCOM channel with higher current drive capability is integrated in the BUF07703 and BUF05703.

A flow-through pinout has been adopted to allow simple printed circuit board (PCB) routing and maintain the cost-effectiveness of this solution. All inputs and outputs of the BUFxx703 incorporate internal ESD protection circuits that prevent functional failures at voltages up to 4kV HBM and 1.5kV CDM.

The various buffers within the BUFxx703 are carefully matched to the voltage I/O requirements for the gamma correction application. Each buffer is capable of driving heavy capacitive loads and offers fast load current switching. The VCOM channel has increased output drive of > 100mA and can handle even larger capacitive loads.

The BUF07703 is available in the HTSSOP PowerPAD™ package for dramatically increased power dissipation capability. The BUF06703 and BUF05703 are available in standard TSSOP-16 and TSSOP-14 packages.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
BUF16821 ACTIVE 16-CH Gamma-Voltage Generator and Vcom Calibrator with Integrated Two-Bank Memory More output channels, integrated VCOM

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet Multi-Channel LCD Gamma Correction Buffer datasheet (Rev. C) Apr 21, 2010

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​