Home Power management LCD & OLED display power & drivers

Product details

Display type LCD unipolar IC integration Gamma buffer, VCOM Vin (min) (V) 4.5 Vin (max) (V) 16 Applications 13 to 21 inches, 21 inches and above, 7 inches or less, 7 to 13 inches Level shifter/scan driver (Ch) 0 Features Gamma buffer, VCOM or op amp Rating Catalog Operating temperature range (°C) 0 to 70
Display type LCD unipolar IC integration Gamma buffer, VCOM Vin (min) (V) 4.5 Vin (max) (V) 16 Applications 13 to 21 inches, 21 inches and above, 7 inches or less, 7 to 13 inches Level shifter/scan driver (Ch) 0 Features Gamma buffer, VCOM or op amp Rating Catalog Operating temperature range (°C) 0 to 70
HTSSOP (PWP) 28 62.08 mm² (9.7 mm × 6.4 mm)
  • Gamma Correction Channels: 10, 6
  • Integrated VCOM Buffer
  • Excellent Output Current Drive:
    • Gamma Channels: > 30mA at 0.5V Swing to Rails(1)
    • VCOM: > 150mA at 5V Swing to Rails(1)
  • Large Capacitive Load Drive Capability
  • Rail-to-Rail Output
  • PowerPAD Package
  • Low-Power/Channel: < 340µA
  • Wide Supply Range: 4.5V to 16V
  • Specified for 0°C to 85°C
  • High ESD Rating: 4kV

(1) See typical characteristic curves for detail.
PowerPAD is a trademark of Texas Instruments Incorporated.
All other trademarks are the property of their respective owners.

  • Gamma Correction Channels: 10, 6
  • Integrated VCOM Buffer
  • Excellent Output Current Drive:
    • Gamma Channels: > 30mA at 0.5V Swing to Rails(1)
    • VCOM: > 150mA at 5V Swing to Rails(1)
  • Large Capacitive Load Drive Capability
  • Rail-to-Rail Output
  • PowerPAD Package
  • Low-Power/Channel: < 340µA
  • Wide Supply Range: 4.5V to 16V
  • Specified for 0°C to 85°C
  • High ESD Rating: 4kV

(1) See typical characteristic curves for detail.
PowerPAD is a trademark of Texas Instruments Incorporated.
All other trademarks are the property of their respective owners.

The BUFxx702 are a series of multi-channel buffers targeted towards gamma correction in high-resolution LCD panels. The number of gamma correction channels required depends on a variety of factors and differs greatly from design to design. Therefore, various channel options are offered. For additional space and cost savings, a VCOM channel with higher current drive capability is integrated in the BUF11702 and BUF07702.

The various buffers within the BUFxx702 are carefully matched to the voltage I/O requirements for the gamma correction application. Each buffer is capable of driving heavy capacitive loads and offers fast load current switching. The VCOM channel has increased output drive of > 100mA and can handle even larger capacitive loads.

The BUF07702 and BUF11702 is available in the TSSOP-PowerPAD. package for dramatically increased power dissipation capability. This way, a large number of channels can be handled safely in one package.

A flow-through pinout has been adopted to allow simple PCB routing and maintain the cost-effectiveness of this solution. All inputs and outputs of the BUFxx702 incorporate internal ESD protection circuits that prevent functional failures at voltages up to 4kV (HBM) as tested under MIL-STD-883C Method 3015.

The BUFxx702 are a series of multi-channel buffers targeted towards gamma correction in high-resolution LCD panels. The number of gamma correction channels required depends on a variety of factors and differs greatly from design to design. Therefore, various channel options are offered. For additional space and cost savings, a VCOM channel with higher current drive capability is integrated in the BUF11702 and BUF07702.

The various buffers within the BUFxx702 are carefully matched to the voltage I/O requirements for the gamma correction application. Each buffer is capable of driving heavy capacitive loads and offers fast load current switching. The VCOM channel has increased output drive of > 100mA and can handle even larger capacitive loads.

The BUF07702 and BUF11702 is available in the TSSOP-PowerPAD. package for dramatically increased power dissipation capability. This way, a large number of channels can be handled safely in one package.

A flow-through pinout has been adopted to allow simple PCB routing and maintain the cost-effectiveness of this solution. All inputs and outputs of the BUFxx702 incorporate internal ESD protection circuits that prevent functional failures at voltages up to 4kV (HBM) as tested under MIL-STD-883C Method 3015.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet BUF11702, BUF07702: Multi-Channel LCD Gamma Correction Buffer datasheet (Rev. F) May 24, 2004

Ordering & quality