BUF11705
22-V Supply, 10+1 Channel Gamma Correction Buffer
BUF11705
- Wide Supply Range: 7 V to 22 V
- Gamma Correction Channels: 10
- Integrated VCOM Buffer
- Excellent Output Current Drive:
- Gamma Channels:
> 30 mA at 0.5 V Swing to Rails(1) - VCOM:
> 100 mA typ at 2 V Swing to Rails(1)
- Gamma Channels:
- Large Capacitive Load Drive Capability
- Rail-to-Rail Output
- PowerPAD Package
- Low-Power/Channel: < 500 µA
- High ESD Rating: 8 kV HBM, 2 kV CDM, 300 V MM
- Specified for 25°C to +85°C
(1) See Typical Characteristic curves for details.
PowerPAD is a registered trademark of Texas Instruments.
All other trademarks are the property of their respective owners.
The BUF11705 is a multi-channel buffer targeted towards gamma correction in high-resolution LCD panels. It is pin-compatible with the existing BUF11702 and BUF11704 and operates at higher supply voltages up to 22 V (24 V absolute max). The higher supply voltage enables faster response times and brighter images in large-screen LCD panels. This is especially important in LCD TV applications.
The BUF11705 offers 10 gamma channels. For additional space and cost savings, a VCOM channel with
> 100 mA drive capability is integrated into the BUF11705.
The BUF11705 is available in the TSSOP-28 PowerPAD package for dramatically increased power dissipation capability. This allows a large number of channels to be handled safely in one package.
A flow-through pinout has been adopted to allow simple PCB routing and maintain cost-effectiveness. All inputs and outputs of the BUF11705 incorporate internal ESD protection circuits that prevent functional failures at voltages up to 8 kV (HBM), 2 kV (CDM), and 300 V (MM).
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | 22-V Supply, 10+1 Channel Gamma Correction Buffer datasheet (Rev. A) | Dec 5, 2007 |