BZX84C39V-Q1

ACTIVE

Product details

Vz (nom) (V) 39 Package name SOT-23-3 Pd (max) (W) 0.43 IO leakage current (max) (nA) 500 IO capacitance (typ) (pF) 25 Tolerance (±) (%) 5 Rating Automotive
Vz (nom) (V) 39 Package name SOT-23-3 Pd (max) (W) 0.43 IO leakage current (max) (nA) 500 IO capacitance (typ) (pF) 25 Tolerance (±) (%) 5 Rating Automotive
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • Total power dissipation: 430mW (max)
  • Tolerance: ±5%
  • Temperature range: -55°C to +150°C
  • AEC-Q101 qualified
  • Leaded package used for automatic optical inspection (AOI)
  • Total power dissipation: 430mW (max)
  • Tolerance: ±5%
  • Temperature range: -55°C to +150°C
  • AEC-Q101 qualified
  • Leaded package used for automatic optical inspection (AOI)

The BZX84Cx-Q1 is a family of voltage regulating diodes in a SOT-23 package. The diodes are available in Zener voltages ranging from 5.6V to 39V.

The BZX84Cx-Q1 is a family of voltage regulating diodes in a SOT-23 package. The diodes are available in Zener voltages ranging from 5.6V to 39V.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet BZX84Cx-Q1 Automotive Zener Voltage Regulator Diodes in SOT-23 datasheet (Rev. D) PDF | HTML 27 Mar 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — Universal evaluation module for ESD diode packages, including 0402, 0201, and others

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos