BZX84C6V8-Q1

ACTIVE

Product details

Vz (nom) (V) 6.8 Package name SOT-23-3 Pd (max) (W) 0.43 IO leakage current (max) (nA) 1000 IO capacitance (typ) (pF) 200 Tolerance (±) (%) 5 Number of channels 1 Rating Automotive
Vz (nom) (V) 6.8 Package name SOT-23-3 Pd (max) (W) 0.43 IO leakage current (max) (nA) 1000 IO capacitance (typ) (pF) 200 Tolerance (±) (%) 5 Number of channels 1 Rating Automotive
SOT-23 (DBZ) 3 6.9204 mm² (2.92 mm × 2.37 mm)
  • Total power dissipation: 430mW (max)
  • Tolerance: ±5%
  • Temperature range: -55°C to +150°C
  • AEC-Q101 qualified
  • Leaded package used for automatic optical inspection (AOI)
  • Total power dissipation: 430mW (max)
  • Tolerance: ±5%
  • Temperature range: -55°C to +150°C
  • AEC-Q101 qualified
  • Leaded package used for automatic optical inspection (AOI)

The BZX84Cx-Q1 is a family of voltage regulating diodes in a SOT-23 package. The diodes are available in Zener voltages ranging from 5.6V to 39V.

The BZX84Cx-Q1 is a family of voltage regulating diodes in a SOT-23 package. The diodes are available in Zener voltages ranging from 5.6V to 39V.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet BZX84Cx-Q1 Automotive Zener Voltage Regulator Diodes in SOT-23 datasheet (Rev. D) PDF | HTML Mar 27, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos