CC1150RGVR

ACTIVE

Highly integrated multichannel wireless transmitter designed for low-power wireless applications | RGV | 16 | -40 to 85

ACTIVE Custom reel may be available
Same as: CC1150RGVR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC1150RGVT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu | NiPdAuAg
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991G

Packaging information

Package | Pins VQFN (RGV) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the CC1150

  • Small Size
    • QLP 4-mm × 4-mm Package, 16 Pins
  • True Single Chip UHF RF Transmitter
  • Frequency Bands
    • 300 to 348 MHz
    • 400 to 464 MHz
    • 800 to 928 MHz
  • Programmable Data Rate Up to 500 kBaud
  • Low Current Consumption
  • Programmable Output Power Up to +10 dBm for
    All Supported Frequencies
  • Programmable Baseband Modulator
  • Ideal For Multi-channel Operation
  • Very Few External Components
    • Completely On-chip Frequency Synthesizer
    • No External Filters Needed
  • Configurable Packet Handling Hardware
  • Suitable for Frequency Hopping Systems Due to a
    Fast Settling Frequency Synthesizer
  • Optional Forward Error Correction with Interleaving
  • 64-byte TX Data FIFO
  • Suited for Systems Compliant with EN 300 220
    and FCC CFR Part 15
  • Many Powerful Digital Features Allow a High-
    performance RF system to be made Using an
    Inexpensive Microcontroller
  • Efficient SPI interface: All Registers Can be
    Programmed With One "Burst" Transfer
  • Integrated Analog Temperature Sensor
  • Lead-free “Green” Package
  • Flexible Support for Packet Oriented Systems
    • On-chip Support for Sync-Word Insertion,
      Flexible Packet Length and Automatic CRC
      Handling
  • OOK and Flexible ASK Shaping Supported
  • 2-FSK, GFSK and MSK Supported
  • Optional Automatic Whitening of Data
  • Support for Asynchronous Transparent Transmit
    Mode for Backwards Compatibility with Existing
    Radio Communication Protocols

Description for the CC1150

The CC1150 is a true single-chip UHF transmitter designed for very low power wireless applications. The circuit is mainly intended for the ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency bands at 315-, 433-, 868-, and 915-MHz, but can easily be programmed for operation at other frequencies in the 300 to 348 MHz, 400 to 464 MHz and 800 to 928 MHz bands.

The RF transmitter is integrated with a highly configurable baseband modulator. The modulator supports various modulation formats and has a configurable data rate up to 500 kBaud. The CC1150 device provides extensive hardware support for packet handling, data buffering and burst transmissions.

The main operating parameters and the 64-byte transmit FIFO of CC1150 can be controlled via an SPI interface. In a typical system, the CC1150 device will be used together with a microcontroller and a few additional passive components.

CC1150 is part of the SmartRF™ technology platform based on 0.18-µm CMOS technology from Texas Instruments.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC1150RGVT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more