CD4001UB CMOS Quad 2-Input NOR Gate | TI.com

CD4001UB (ACTIVE) CMOS Quad 2-Input NOR Gate

CMOS Quad 2-Input NOR Gate - CD4001UB
Datasheet
 

Description

CD4001UB quad 2-input NOR gate provides the system designer with direct implementation of the NOR function and supplements the existing family of CMOS gates.

The CD4001UB types are supplied in 14-lead hermetic dual-in-line ceramic packages (F3A suffix), 14-lead dual-in-line plastic packages (E suffix), 14-lead small-outline packages (M, MT, M96, and NSR suffixes), and 14-lead thin shrink small-outline packages (PW and PWR suffixes).

Features

  • Propagation delay time = 30 ns (typ.) at CL = 50 pF, VDD = 10 V
  • Standardized symmetrical output characteristics
  • 100% tested for maximum quiescent current at 20 V
  • Meets all requirements of JEDEC Tentative Standard No. 13B, "Standard Specifications for Description of ’B’ Series CMOS Devices"
  • Maximum input current of 1 µA at 18 V over full package-temperature range; 100 nA at 18 V and 25°C
  • 5-V, 10-V, and 15-V parametric ratings

Data sheet acquired from Harris Semiconductor

Parametrics

Compare all products in NOR gate Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) Inputs per channel IOL (Max) (mA) IOH (Max) (mA) Input type Output type Features Data rate (Max) (Mbps) Rating Operating temperature range (C) Package size: mm2:W x L (PKG) Package Group
CD4001UB Order now CD4000     3     18     4     2     6.8     -6.8     Standard CMOS     Push-Pull     Standard Speed (tpd > 50ns)     8     Catalog     -55 to 125     14PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
PDIP | 14
SOIC | 14
TSSOP | 14