CD4070B-MIL

ACTIVE

Product details

Technology family CD4000 Number of channels 4 Inputs per channel 2 IOL (max) (mA) 1.5 Input type Standard CMOS IOH (max) (mA) -1.5 Output type Push-Pull Features Standard speed (tpd > 50ns) Data rate (max) (Mbps) 8 Rating Military Operating temperature range (°C) -55 to 125
Technology family CD4000 Number of channels 4 Inputs per channel 2 IOL (max) (mA) 1.5 Input type Standard CMOS IOH (max) (mA) -1.5 Output type Push-Pull Features Standard speed (tpd > 50ns) Data rate (max) (Mbps) 8 Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 14 130.4652 mm² (— mm × — mm)
  • High-Voltage Types (20V Rating)
  • CD4070B - Quad Exclusive-OR Gate
  • CD4077B - Quad Exclusive-NOR Gate
  • Medium Speed Operation
    • tPHL, tPLH = 65ns (Typ) at VDD = 10V, CL = 50pF
  • 100% Tested for Quiescent Current at 20V
  • Standardized Symmetrical Output Characteristics
  • 5V, 10V and 15V Parametric Ratings
  • Maximum Input Current of 1µA at 18V Over Full Package Temperature Range
    • 100nA at 18V and 25°C
  • Noise Margin (Over Full Package Temperature Range)
    • 1V at VDD = 5V, 2V at VDD = 10V, 2.5V at VDD = 15V
  • Meets All Requirements of JEDEC Standard No. 13B, "Standard Specifications for Description of ’B’ Series CMOS Devices
  • Applications
    • Logical Comparators
    • Adders/Subtractors
    • Parity Generators and Checkers

Data sheet acquired from Harris Semiconductor

  • High-Voltage Types (20V Rating)
  • CD4070B - Quad Exclusive-OR Gate
  • CD4077B - Quad Exclusive-NOR Gate
  • Medium Speed Operation
    • tPHL, tPLH = 65ns (Typ) at VDD = 10V, CL = 50pF
  • 100% Tested for Quiescent Current at 20V
  • Standardized Symmetrical Output Characteristics
  • 5V, 10V and 15V Parametric Ratings
  • Maximum Input Current of 1µA at 18V Over Full Package Temperature Range
    • 100nA at 18V and 25°C
  • Noise Margin (Over Full Package Temperature Range)
    • 1V at VDD = 5V, 2V at VDD = 10V, 2.5V at VDD = 15V
  • Meets All Requirements of JEDEC Standard No. 13B, "Standard Specifications for Description of ’B’ Series CMOS Devices
  • Applications
    • Logical Comparators
    • Adders/Subtractors
    • Parity Generators and Checkers

Data sheet acquired from Harris Semiconductor

The Harris CD4070B contains four independent Exclusive-OR gates. The Harris CD4077B contains four independent Exclusive-NOR gates.

The CD4070B and CD4077B provide the system designer with a means for direct implementation of the Exclusive-OR and Exclusive-NOR functions, respectively.

The Harris CD4070B contains four independent Exclusive-OR gates. The Harris CD4077B contains four independent Exclusive-NOR gates.

The CD4070B and CD4077B provide the system designer with a means for direct implementation of the Exclusive-OR and Exclusive-NOR functions, respectively.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet CD4070B, CD4077B datasheet (Rev. E) Aug 21, 2003

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​