Product details

Technology family AC Function Digital Multiplexer Configuration 8:1 Number of channels 1 Operating temperature range (°C) -55 to 125 Rating Catalog
Technology family AC Function Digital Multiplexer Configuration 8:1 Number of channels 1 Operating temperature range (°C) -55 to 125 Rating Catalog
SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm) PDIP (N) 16 181.42 mm² (19.3 mm × 9.4 mm) WQFN (BQB) 16 8.75 mm² (3.5 mm × 2.5 mm) TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm)
  • AC types feature 1.5V to 5.5V operation and balanced noise immunity at 30% of the supply voltage
  • 8-line to 1-line multiplexers can perform as:
    • Boolean function generators
    • Parallel-to-serial converters
    • Data source selectors
  • Speed of bipolar F, AS, and S, with significantly reduced power consumption balanced propagation delays
  • ±24mA output drive current
    • Fanout to 15 F devices
  • SCR-latchup-resistant CMOS process and circuit design
  • AC types feature 1.5V to 5.5V operation and balanced noise immunity at 30% of the supply voltage
  • 8-line to 1-line multiplexers can perform as:
    • Boolean function generators
    • Parallel-to-serial converters
    • Data source selectors
  • Speed of bipolar F, AS, and S, with significantly reduced power consumption balanced propagation delays
  • ±24mA output drive current
    • Fanout to 15 F devices
  • SCR-latchup-resistant CMOS process and circuit design

This data selector/multiplexer provides full binary decoding to select one of eight data sources. The strobe (G) input must be at a low logic level to enable the inputs. A high level at the strobe terminal forces the W output high and the Y output low.

This data selector/multiplexer provides full binary decoding to select one of eight data sources. The strobe (G) input must be at a low logic level to enable the inputs. A high level at the strobe terminal forces the W output high and the Y output low.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
CD74HC151 ACTIVE High Speed CMOS Logic 8-Input Multiplexer Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA
CD74ACT151 ACTIVE 8-Input Multiplexer Voltage range 4.5V to 5.5V, average propagation delay 8ns, average drive strength 24mA
SN74HC151 ACTIVE 8-Line To 1-Line Data Selectors/Multiplexers Voltage range 2V to 6V, average propagation delay 20ns, average drive strength 8mA

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet CD74AC151 8-Line to 1-Line Data Selector/Multiplexer datasheet (Rev. B) PDF | HTML May 27, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian
PDIP (N) 16 Ultra Librarian
WQFN (BQB) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos