Packaging information
| Package | Pins SOIC (D) | 14 |
| Operating temperature range (°C) -55 to 125 |
| Package qty | Carrier 2,500 | LARGE T&R |
Features for the CD74AC280
- Buffered Inputs
- Typical Propagation Delay
- 10ns at VCC = 5V, TA = 25°C, CL = 50pF - Exceeds 2kV ESD Protection per MIL-STD-883, Method 3015
- SCR-Latchup-Resistant CMOS Process and Circuit Design
- Speed of Bipolar FAST/AS/S with Significantly Reduced Power Consumption
- Balanced Propagation Delays
- AC Types Feature 1.5V to 5.5V Operation and Balanced Noise Immunity at 30% of the Supply
- ±24mA Output Drive Current
- Fanout to 15 FAST ICs
- Drives 50
Transmission Lines - Characterized for operation from 40° to 85°C
FAST is a Trademark of Fairchild Semiconductor.
Description for the CD74AC280
The AC280 and ACT280 are 9-bit odd/even parity generator/checkers that utilize Advanced CMOS Logic technology. Both even and odd parity outputs are available for checking or generating parity for words up to nine bits long. Even parity is indicated (
E output to any input of an additional AC280, ACT280 parity checker.