CD74HC166

ACTIVE

Product details

Configuration Parallel-in Bits (#) 8 Technology family HC Input type Standard CMOS Output type Push-Pull Clock frequency (MHz) 24 IOL (max) (mA) 5.2 IOH (max) (mA) -5.2 Supply current (max) (µA) 160 Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode Operating temperature range (°C) -55 to 125 Rating Catalog
Configuration Parallel-in Bits (#) 8 Technology family HC Input type Standard CMOS Output type Push-Pull Clock frequency (MHz) 24 IOL (max) (mA) 5.2 IOH (max) (mA) -5.2 Supply current (max) (µA) 160 Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode Operating temperature range (°C) -55 to 125 Rating Catalog
PDIP (N) 16 181.42 mm² (19.3 mm × 9.4 mm) SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm)
  • Buffered inputs
  • Fanout (over temperature range)
    • Standard outputs: 10 LSTTL Loads
    • Bus driver outputs: 15 LSTTL Loads
  • Wide operating temperature range: -55℃ to 125℃
  • Balanced propagation delay and transition time
  • Significant power reduction compared to LSTTL Logic ICs
  • HC Types
    • 2 V to 6 V operation
    • High noise immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5 V
  • HCT Types
    • 4.5 V to 5.5 V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2 V (Min)
  • Buffered inputs
  • Fanout (over temperature range)
    • Standard outputs: 10 LSTTL Loads
    • Bus driver outputs: 15 LSTTL Loads
  • Wide operating temperature range: -55℃ to 125℃
  • Balanced propagation delay and transition time
  • Significant power reduction compared to LSTTL Logic ICs
  • HC Types
    • 2 V to 6 V operation
    • High noise immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5 V
  • HCT Types
    • 4.5 V to 5.5 V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2 V (Min)

The ’HC166 and ’HCT166 8-bit shift register is fabricated with silicon gate CMOS technology. It possesses the low power consumption of standard CMOS integrated circuits, and can operate at speeds comparable to the equivalent low power Schottky device.

The ’HC166 and ’HCT166 8-bit shift register is fabricated with silicon gate CMOS technology. It possesses the low power consumption of standard CMOS integrated circuits, and can operate at speeds comparable to the equivalent low power Schottky device.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
CD74HCT166 ACTIVE High Speed CMOS Logic 8-Bit Parallel-In/Serial-Out Shift Register Voltage range 4.5V to 5.5V, average propagation delay 22ns, average drive strength 4mA

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet CDx4HC(T)166 High-Speed CMOS Logic 8-Bit Parallel-In/Serial-Out Shift Register datasheet (Rev. D) PDF | HTML Nov 24, 1998
Application note Power-Up Behavior of Clocked Devices (Rev. B) PDF | HTML Dec 15, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian
SOIC (D) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos