CD74HC4016PW

NOT RECOMMENDED FOR NEW DESIGNS

12-V, 1:1 (SPST), 4-channel analog switch | PW | 14 | -55 to 125

Same as: CD74HC4016PW.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
CD74HC4016PW is not recommended for new designs
open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

CD74HC4066PWR ACTIVE 12V, 1:1 (SPST), 4-channel, analog switch | PW | 14 | -55 to 125 Better on resistance

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More CD74HC4016 information

Packaging information

Package | Pins TSSOP (PW) | 14
Operating temperature range (°C) -55 to 125
Package qty | Carrier 90 | TUBE

Features for the CD74HC4016

  • Wide Analog-Input-Voltage Range . . . 0V to 10V
  • Low "ON" Resistance
    • 45 (Typ) . . . . VCC = 4.5V
    • 35 (Typ) . . . . VCC = 6V
    • 30 (Typ) . .1fcVCC = 9V
  • Fast Switching and Propagation Delay Times
  • Low "OFF" Leakage Current
  • Built-In "Break-Before-Make" Switching
  • Suitable for Sample and Hold Applications
  • Wide Operating Temperature Range . . . -55°C to 125°C
  • HC Types
    • 2V to 10V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V

Description for the CD74HC4016

The CD74HC4016 contains four independent digitally controlled analog switches that use silicon-gate CMOS technology to achieve operating speeds similar to LSTTL with the low power consumption of standard CMOS integrated circuits.

Each switch has two input/output terminals (nY, nZ) and an active high enable input (nE). Current through the switch will not cause additional VCC current provided the analog voltage is maintained between VCC and GND.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more