CD74HC4051-EP

ACTIVE

Product details

Configuration 8:1 Number of channels 1 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Power supply voltage - dual (V) +/-2.5, +/-5 Protocols Analog Ron (typ) (Ω) 40 CON (typ) (pF) 25 ON-state leakage current (max) (µA) 1 Supply current (typ) (µA) 8 Bandwidth (MHz) 180 Operating temperature range (°C) -55 to 125 Features Break-before-make Input/output continuous current (max) (A) 0.025 Rating HiRel Enhanced Product Drain supply voltage (max) (V) 6 Negative rail supply voltage (max) (V) 0
Configuration 8:1 Number of channels 1 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Power supply voltage - dual (V) +/-2.5, +/-5 Protocols Analog Ron (typ) (Ω) 40 CON (typ) (pF) 25 ON-state leakage current (max) (µA) 1 Supply current (typ) (µA) 8 Bandwidth (MHz) 180 Operating temperature range (°C) -55 to 125 Features Break-before-make Input/output continuous current (max) (A) 0.025 Rating HiRel Enhanced Product Drain supply voltage (max) (V) 6 Negative rail supply voltage (max) (V) 0
SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm)
  • Controlled Baseline
    • One Assembly and Test Site, One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product Change Notification
  • Qualification Pedigree(1)
  • Wide Analog Input Voltage Range of ±5 V Max
  • Low ON-Resistance
    • 70 Ω Typical (VCC – VEE = 4.5 V)
    • 40 Ω Typical (VCC – VEE = 9 V)
  • Low Crosstalk Between Switches
  • Fast Switching and Propagation Speeds
  • Break-Before-Make Switching
  • Operation Control Voltage = 2 V to 6 V
  • Switch Voltage = 0 V to 10 V
  • High Noise Immunity NIL = 30%, NIH = 30% of VCC,
    VCC = 5 V
  • Controlled Baseline
    • One Assembly and Test Site, One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product Change Notification
  • Qualification Pedigree(1)
  • Wide Analog Input Voltage Range of ±5 V Max
  • Low ON-Resistance
    • 70 Ω Typical (VCC – VEE = 4.5 V)
    • 40 Ω Typical (VCC – VEE = 9 V)
  • Low Crosstalk Between Switches
  • Fast Switching and Propagation Speeds
  • Break-Before-Make Switching
  • Operation Control Voltage = 2 V to 6 V
  • Switch Voltage = 0 V to 10 V
  • High Noise Immunity NIL = 30%, NIH = 30% of VCC,
    VCC = 5 V

The CD74HC4051-EP is a digitally controlled analog switch that uses silicon gate CMOS technology to achieve operating speeds similar to LSTTL, with the low power consumption of standard CMOS integrated circuits.

This analog multiplexer and demultiplexer controls analog voltages that may vary across the voltage supply range (that is, VCC to VEE). These bidirectional switches allow the use of any analog input as an output and vice versa. The switches have low ON-resistance and low OFF leakages. In addition, the device has an enable control (E) that, when high, disables all switches to their OFF state.

The CD74HC4051-EP is a digitally controlled analog switch that uses silicon gate CMOS technology to achieve operating speeds similar to LSTTL, with the low power consumption of standard CMOS integrated circuits.

This analog multiplexer and demultiplexer controls analog voltages that may vary across the voltage supply range (that is, VCC to VEE). These bidirectional switches allow the use of any analog input as an output and vice versa. The switches have low ON-resistance and low OFF leakages. In addition, the device has an enable control (E) that, when high, disables all switches to their OFF state.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TMUX4051 ACTIVE ±12V, 8:1, 1-channel, analog multiplexer, 1.8V compatible logic Smaller package, wider supply range

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet CD74HC4051-EP Analog Multiplexer and Demultiplexer datasheet (Rev. A) PDF | HTML Sep 3, 2014
* Radiation & reliability report CD74HC4051MM96EP Reliability Report Aug 25, 2011
* VID CD74HC4051-EP VID V6203606 Jun 21, 2016

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​