NEW

CD74HC4094-Q1

ACTIVE

CD74HC4094-Q1

ACTIVE

Product details

Configuration Serial-in Bits (#) 8 Technology family HC Input type Standard CMOS Output type 3-State Clock frequency (MHz) 24 IOL (max) (mA) 5.2 IOH (max) (mA) -5.2 Supply current (max) (µA) 160 Features Balanced outputs, High speed (tpd 10-50ns), Output register, Positive input clamp diode Operating temperature range (°C) to Rating Automotive
Configuration Serial-in Bits (#) 8 Technology family HC Input type Standard CMOS Output type 3-State Clock frequency (MHz) 24 IOL (max) (mA) 5.2 IOH (max) (mA) -5.2 Supply current (max) (µA) 160 Features Balanced outputs, High speed (tpd 10-50ns), Output register, Positive input clamp diode Operating temperature range (°C) to Rating Automotive
TSSOP (PW) 16 32 mm² (5 mm × 6.4 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Buffered inputs
  • Separate serial outputs synchronous to both positive and negative clock edges for cascading
  • Balanced propagation delay and transition times
  • Significant power reduction compared to LSTTL logic ICs
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Buffered inputs
  • Separate serial outputs synchronous to both positive and negative clock edges for cascading
  • Balanced propagation delay and transition times
  • Significant power reduction compared to LSTTL logic ICs

The CD74HC4094-Q1 contains 8-stage serial shift registers with a storage latch associated with each stage for strobing data from the serial input to parallel buffered tri-state outputs. The parallel outputs can connect directly to common bus lines. Data shifts on positive clock transitions. When the Strobe input is high, the data in each shift register stage transfers to the storage register. Data in the storage register appears at the outputs when the Output-Enable signal is high.

The CD74HC4094-Q1 contains 8-stage serial shift registers with a storage latch associated with each stage for strobing data from the serial input to parallel buffered tri-state outputs. The parallel outputs can connect directly to common bus lines. Data shifts on positive clock transitions. When the Strobe input is high, the data in each shift register stage transfers to the storage register. Data in the storage register appears at the outputs when the Output-Enable signal is high.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet CD74HC4094-Q1 Automotive High-Speed CMOS Logic 8-Stage Shift and Store Bus Register, Three-State datasheet PDF | HTML Aug 3, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos