CD74HCT165

ACTIVE

Product details

Configuration Parallel-in Bits (#) 8 Technology family HCT Input type TTL-Compatible CMOS Output type Push-Pull Clock frequency (MHz) 24 IOL (max) (mA) 4 IOH (max) (mA) -4 Supply current (max) (µA) 160 Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode Operating temperature range (°C) -55 to 125 Rating Catalog
Configuration Parallel-in Bits (#) 8 Technology family HCT Input type TTL-Compatible CMOS Output type Push-Pull Clock frequency (MHz) 24 IOL (max) (mA) 4 IOH (max) (mA) -4 Supply current (max) (µA) 160 Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode Operating temperature range (°C) -55 to 125 Rating Catalog
SOIC (D) 16 59.4 mm² (9.9 mm × 6 mm) PDIP (N) 16 181.42 mm² (19.3 mm × 9.4 mm)
There are no details available for this product.
Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
SN74ACT165 ACTIVE Eight-bit parallel-load shift registers with TTL compatible inputs Voltage range 4.5V to 5.5V, average propagation delay 8ns, average drive strength 24mA
SN74AHCT165 ACTIVE 2-V to 5.5-V, 8-bit parallel-load shift registers with TTL inputs Voltage range 4.5V to 5.5V, average propagation delay 9ns, average drive strength 8mA

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet CDx4HC165, CDx4HCT165 High-Speed CMOS Logic 8-Bit Parallel-In/Serial-Out Shift Register datasheet (Rev. D) PDF | HTML Nov 30, 2021
Application note Power-Up Behavior of Clocked Devices (Rev. B) PDF | HTML Dec 15, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian
PDIP (N) 16 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos