CD74HCT245

ACTIVE

High Speed CMOS Logic Non-Inverting Octal-Bus Transceiver with 3-State Outpus

Top

Product details

Parameters

Technology Family HCT VCC (Min) (V) 4.5 VCC (Max) (V) 5.5 Bits (#) 8 IOL (Max) (mA) 4 IOH (Max) (mA) -4 Rating Catalog Operating temperature range (C) -55 to 125 open-in-new Find other Standard transceiver

Package | Pins | Size

PDIP (N) 20 229 mm² 24.33 x 9.4 SOIC (DW) 20 132 mm² 12.8 x 10.3 open-in-new Find other Standard transceiver

Features

  • Buffered Inputs
  • Three-State Outputs
  • Bus Line Driving Capability
  • Typical Propagation Delay (A to B, B to A) 9ns at VCC = 5V, CL = 15pF, TA = 25°C
  • Fanout (Over Temperature Range)
    • Standard Outputs. . . . . . . . . . . . . . . 10 LSTTL Loads
    • Bus Driver Outputs . . . . . . . . . . . . . 15 LSTTL Loads
  • Wide Operating Temperature Range . . . -55°C to 125°C
  • Balanced Propagation Delay and Transition Times
  • Significant Power Reduction Compared to LSTTL Logic ICs
  • HC Types
    • 2V to 6V Operation
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il ≤ 1µA at VOL , VOH
open-in-new Find other Standard transceiver

Description

The CD54HC245, CD54HCT245, and CD74HC245, CD74HCT245 are high-speed octal three-state bidirectional transceivers intended for two-way asynchronous communication between data buses. They have high drive current outputs which enable high-speed operation while driving large bus capacitances. They provide the low power consumption of standard CMOS circuits with speeds and drive capabilities comparable to that of LSTTL circuits.

The CD54HC245, CD54HCT245, CD74HC245 and CD74HCT245 allow data transmission of the B bus or from the B bus to the A bus. The logic level at the direction input (DIR) determines the direction. The output enable input (OE\), when high, puts the I/O ports in the high-impedance state.

The HC/HCT245 is similar in operation to the HC/HCT640 and the HC/HCT643.

open-in-new Find other Standard transceiver
Download

Technical documentation

star = Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet CD54HC245, CD74HC245, CD54HCT245, CD74HCT245 datasheet (Rev. A) Apr. 28, 2003
Selection guide Logic Guide (Rev. AB) Jun. 12, 2017
Application note Implications of Slow or Floating CMOS Inputs (Rev. D) Jun. 23, 2016
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) Dec. 02, 2015
User guide LOGIC Pocket Data Book (Rev. B) Jan. 16, 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection Jul. 08, 2004
User guide Signal Switch Data Book (Rev. A) Nov. 14, 2003
More literature Logic Cross-Reference (Rev. A) Oct. 07, 2003
Application note TI IBIS File Creation, Validation, and Distribution Processes Aug. 29, 2002
Application note CMOS Power Consumption and CPD Calculation (Rev. B) Jun. 01, 1997
Application note Designing With Logic (Rev. C) Jun. 01, 1997
Application note SN54/74HCT CMOS Logic Family Applications and Restrictions May 01, 1996
Application note Using High Speed CMOS and Advanced CMOS in Systems With Multiple Vcc Apr. 01, 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Hardware development

EVALUATION BOARD Download
document-generic User guide
10
Description
This EVM is designed to support any logic device that has a D, DW, DB, NS, PW, P, N, or DGV package in a 14 to 24 pin count.
Features
  • Board design allows for versatility in evaluation
  • Supports a wide-range of logic devices

CAD/CAE symbols

Package Pins Download
PDIP (N) 20 View options
SOIC (DW) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos