Features for the CDCLVD2102EVM
- Easy-to-use evaluation board to fan out low-phase noise clocks
- Easy device setup
- Fast configuration
- Control pins configurable through jumpers
- Board powered at 2.5 V
- Single-ended or differential input clocks
- Device supports four LVDS outputs, EVM supports two LVDS outputs
Description for the CDCLVD2102EVM
The CDCLVD1204/CDCLVD2102 are high-performance, low-additive jitter clock buffers. They have twouniversal input buffers that support single-ended or differential clock inputs and are selectable through a control pin (for CDCLVD1204 only). The devices also feature on-chip bias generators that can provide the LVDS common-mode voltage to the device inputs. The evaluation module (EVM) is designed to demonstrate the electrical performance of the CDCLVD1204 or CDCLVD2102. However, this EVM can also be used for customers interested in the CDCLVD1208 or CDCLVD2104 as well. This fully assembled and factory-tested evaluation board allows complete validation of device functionalities. For optimum performance, the board is equipped with SMA connectors and well-controlled 50-ohm impedance microstrip transmission lines.