SLPS388B September   2012  – January 2015 CSD18533Q5A

PRODUCTION DATA.  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Specifications
    1. 5.1 Electrical Characteristics
    2. 5.2 Thermal Information
    3. 5.3 Typical MOSFET Characteristics
  6. 6Device and Documentation Support
    1. 6.1 Trademarks
    2. 6.2 Electrostatic Discharge Caution
    3. 6.3 Glossary
  7. 7Mechanical, Packaging, and Orderable Information
    1. 7.1 Q5A Package Dimensions
    2. 7.2 Recommended PCB Pattern
    3. 7.3 Recommended Stencil Opening
    4. 7.4 Q5A Tape and Reel Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DQJ|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Ultra Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Logic Level
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5 mm × 6 mm Plastic Package

2 Applications

  • DC-DC Conversion
  • Secondary Side Synchronous Rectifier
  • Motor Control

3 Description

This 4.7 mΩ, 60 V, SON 5 × 6 mm NexFET™ power MOSFET is designed to minimize losses in power conversion applications.

Top View

P0093-01_LPS198.gif

Product Summary

TA = 25°C TYPICAL VALUE UNIT
VDS Drain-to-Source Voltage 60 V
Qg Gate Charge Total (10 V) 29 nC
Qgd Gate Charge Gate-to-Drain 5.4 nC
RDS(on) Drain-to-Source On-Resistance VGS = 4.5 V 6.5 mΩ
VGS = 10 V 4.7 mΩ
VGS(th) Threshold Voltage 1.9 V

Ordering Information(1)

Device Qty Media Package Ship
CSD18533Q5A 2500 13-Inch Reel SON 5 mm × 6 mm Plastic Package Tape and Reel
CSD18533Q5AT 250 7-Inch Reel
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Absolute Maximum Ratings

TA = 25°C VALUE UNIT
VDS Drain-to-Source Voltage 60 V
VGS Gate-to-Source Voltage ±20 V
ID Continuous Drain Current (Package limited), TC = 25°C 100 A
Continuous Drain Current (Silicon limited), TC = 25°C 103
Continuous Drain Current, TA = 25°C(1) 17
IDM Pulsed Drain Current, TA = 25°C(2) 267 A
PD Power Dissipation(1) 3.2 W
Power Dissipation, TC = 25°C 116
TJ,
Tstg
Operating Junction and
Storage Temperature Range
–55 to 150 °C
EAS Avalanche Energy, single pulse
ID = 53 A, L = 0.1 mH, RG = 25 Ω
140 mJ
  1. Typical RθJA = 40°C/W on a 1 inch2, 2 oz. Cu pad on a 0.06 inch thick FR4 PCB.
  2. Max RθJC = 1.3°C/W, pulse duration ≤ 100 μs, duty cycle ≤ 1%

RDS(on) vs VGS

graph07p2_SLPS388.png

Gate Charge

graph04_SLPS388.png