Home Power management MOSFETs

CSD19536KCS

ACTIVE

100-V, N channel NexFET™ power MOSFET, single TO-220, 2.7 mOhm

Product details

VDS (V) 100 VGS (V) 20 Type N-channel Configuration Single Rds(on) at VGS=10 V (max) (mΩ) 2.7 VGSTH typ (typ) (V) 2.5 QG (typ) (nC) 118 QGD (typ) (nC) 17 QGS (typ) (nC) 37 ID - silicon limited at TC=25°C (A) 259 ID - package limited (A) 150 Logic level No Rating Catalog Operating temperature range (°C) -55 to 175
VDS (V) 100 VGS (V) 20 Type N-channel Configuration Single Rds(on) at VGS=10 V (max) (mΩ) 2.7 VGSTH typ (typ) (V) 2.5 QG (typ) (nC) 118 QGD (typ) (nC) 17 QGS (typ) (nC) 37 ID - silicon limited at TC=25°C (A) 259 ID - package limited (A) 150 Logic level No Rating Catalog Operating temperature range (°C) -55 to 175
TO-220 (KCS) 3 46.228 mm² (10.16 mm × 4.55 mm)
  • Ultra-low Qg and Qgd
  • Low thermal resistance
  • Avalanche rated
  • Pb-Free terminal plating
  • RoHS compliant
  • Halogen free
  • TO-220 plastic package
  • Ultra-low Qg and Qgd
  • Low thermal resistance
  • Avalanche rated
  • Pb-Free terminal plating
  • RoHS compliant
  • Halogen free
  • TO-220 plastic package

This 100V, 2.3mΩ, TO-220 NexFET™ power MOSFET is designed to minimize losses in power conversion applications.

This 100V, 2.3mΩ, TO-220 NexFET™ power MOSFET is designed to minimize losses in power conversion applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
CSD19535KCS ACTIVE 100-V, N channel NexFET™ power MOSFET, single TO-220, 3.6 mOhm Higher resistance

Technical documentation

No results found. Please clear your search and try again.
View all 12
Top documentation Type Title Format options Date
* Data sheet CSD19536KCS 100V N-Channel NexFET Power MOSFET datasheet (Rev. C) PDF | HTML May 20, 2024
Application note Designing a Closed-Loop Load Transient Board PDF | HTML Aug 24, 2026
Application brief Estimating Leakage Currents of Power MOSFETs PDF | HTML Oct 31, 2025
Application note MOSFET Support and Training Tools (Rev. G) PDF | HTML Oct 27, 2025
Application note Semiconductor and IC Package Thermal Metrics (Rev. D) PDF | HTML Mar 25, 2024
Technical article For efficiencies’ sake – how to integrate bidirectional power flow into your UPS design (part 1) PDF | HTML Jan 11, 2024
Application note Using MOSFET Transient Thermal Impedance Curves In Your Design PDF | HTML Dec 18, 2023
Application note Using MOSFET Safe Operating Area Curves in Your Design PDF | HTML Mar 13, 2023
Application brief Tips for Successfully Paralleling Power MOSFETs PDF | HTML May 31, 2022
E-book E-book: An engineer’s guide to industrial robot designs Feb 12, 2020
Technical article For efficiencies’ sake – how to integrate bidirectional power flow (part 2) PDF | HTML Sep 19, 2017
Application note Ringing Reduction Techniques for NexFET High Performance MOSFETs Nov 16, 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

LOAD-SWITCH-FET-LOSS-CALC — Power Loss Calculation Tool for Load Switch

Quickly trade off size, cost and performance to select the optimal MOSFET based on application conditions.
Supported products & hardware
Support software

NONSYNC-BOOST-FET-LOSS-CALC — NONSYNC BOOST FET LOSS Calculator

MOSFET power loss calculator for non-synchronous boost converter
Supported products & hardware
Simulation model

CSD19536KCS TINA-TI Spice Model

SLPM118.TSM (63 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

CSD19536KCS Unencrypted PSpice Model (Rev. A)

SLPM101A.ZIP (7 KB) - PSpice model
Supported products & hardware
Calculation tool

FET-SOA-CALC-SELECT — MOSFET SOA calculation and selection tool

Excel based FET SOA calculation and selection tool
Supported products & hardware
Calculation tool

MOTOR-DRIVE-FET-LOSS-CALC — Power Loss Calculation Tool for BLDC Motor Drive

This is an Excel-based MOSFET power loss calculator for brushless DC motor drive applications.
Supported products & hardware
Calculation tool

SLPR053 — Power Loss Calculation Tool for Synchronous Inverting Buck Boost Converter

MOSFET power loss calculation and selection tool for synchronous inverting buck boost converter
Supported products & hardware
Calculation tool

SYNC-BOOST-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Boost Converter

MOSFET power loss calculator for synchronous boost converter applications.

Supported products & hardware
Calculation tool

SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter

Quickly trade off size, cost and performance to select the optimal MOSFET based on application conditions.
Supported products & hardware
Calculation tool

SYNC-RECT-FET-LOSS-CALC — Power loss calculation tool for synchronous rectifier

MOSFET power loss calculator for synchronous rectifier applications

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TO-220 (KCS) 3 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos