Home Power management Power stages Si power stages
CSD95485RWJ is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
CSD95410RRB ACTIVE 90-A peak continuous synchronous buck NexFET™ smart power stage Improved device current rating and efficiency

Product details

Rating Catalog VDS (V) 20 Ploss current (A) 30 Features Analog temperature output, Diode emulation mode with FCCM, Industry common footprint, Integrated current sense, Ultra-low inductance package Operating temperature range (°C) -55 to 150
Rating Catalog VDS (V) 20 Ploss current (A) 30 Features Analog temperature output, Diode emulation mode with FCCM, Industry common footprint, Integrated current sense, Ultra-low inductance package Operating temperature range (°C) -55 to 150
VQFN-CLIP (RWJ) 41 30 mm² (6 mm × 5 mm)
  • 75-A continuous operating current capability
  • Over 95% system efficiency at 30 A
  • High-frequency operation (up to 1.25 MHz)
  • Diode emulation function
  • Temperature compensated bi-directional current sense
  • Analog temperature output
  • Fault monitoring
  • 3.3-V and 5-V PWM signal compatible
  • Tri-state PWM input
  • Integrated bootstrap switch
  • Optimized dead time for shoot-through protection
  • High-density QFN 5-mm × 6-mm footprint
  • Ultra-low-inductance package
  • System optimized PCB footprint
  • Thermally enhanced topside cooling
  • RoHS compliant – lead-free terminal plating
  • Halogen free
  • 75-A continuous operating current capability
  • Over 95% system efficiency at 30 A
  • High-frequency operation (up to 1.25 MHz)
  • Diode emulation function
  • Temperature compensated bi-directional current sense
  • Analog temperature output
  • Fault monitoring
  • 3.3-V and 5-V PWM signal compatible
  • Tri-state PWM input
  • Integrated bootstrap switch
  • Optimized dead time for shoot-through protection
  • High-density QFN 5-mm × 6-mm footprint
  • Ultra-low-inductance package
  • System optimized PCB footprint
  • Thermally enhanced topside cooling
  • RoHS compliant – lead-free terminal plating
  • Halogen free

The CSD95485RWJ NexFET™ power stage is a highly optimized design for use in a high-power, high-density synchronous buck converter. This product integrates the driver IC and power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 5-mm × 6-mm outline package. It also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.

The CSD95485RWJ NexFET™ power stage is a highly optimized design for use in a high-power, high-density synchronous buck converter. This product integrates the driver IC and power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 5-mm × 6-mm outline package. It also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet CSD95485RWJ Synchronous Buck NexFET™ Smart Power Stage SHORT datasheet PDF | HTML Aug 8, 2019

Ordering & quality